/
Products
/
Amplifiers
/
CATV Amplifiers
/
CXE-1089Z

CXE-1089Z

50 - 1200 MHz, 75 Ohm pHEMT MMIC Low Noise Amplifier

Qorvo's CXE1089Z is a high performance 75 ohm pHEMT MMIC low-noise amplifier utilizing a Darlington configuration with active bias. The active bias network provides stable current over temperature and process threshold voltage variations. The CXE1089Z amplifier operates linearly from +3.3VDC, +4.75VDC, or +5VDC power supplies.

Discontinued
i
End of Life announced December 5, 2019 (PCN 19-0212).
Last Time Buy: July 5, 2020
Contact your local sales representative for assistance.
Product Data Sheet09/17/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Flat Gain: 13dB +/- 0.4dB, 50MHz to 1000MHz
  • Excellent Return Loss: >15.5dB
  • Low Distortion: CTB = - 82dBc, CSO = - 66dBc
  • Operates from Single, Fixed +3.3VDC, +4.75VDC, or +5VDC Supply
  • On-Chip Active Bias Network

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
13
NF (dB)
3
Voltage (V)
5
Current (mA)
110
Package Type
SOT-89
Package Size (mm)
4.5 x 2.5 x 1.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    09/17/2010
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1A Devices

    Application Note
  • Application Note: Calculating Junction Temperature from Thermal Resistance AN027

    Application Note
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • Tape & Reel Specification

    Tape & Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
CXE-1089Z

CXE-1089Z

50 - 1200 MHz, 75 Ohm pHEMT MMIC Low Noise Amplifier

Qorvo's CXE1089Z is a high performance 75 ohm pHEMT MMIC low-noise amplifier utilizing a Darlington configuration with active bias. The active bias network provides stable current over temperature and process threshold voltage variations. The CXE1089Z amplifier operates linearly from +3.3VDC, +4.75VDC, or +5VDC power supplies.

Discontinued
i
End of Life announced December 5, 2019 (PCN 19-0212).
Last Time Buy: July 5, 2020
Contact your local sales representative for assistance.
Product Data Sheet09/17/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Flat Gain: 13dB +/- 0.4dB, 50MHz to 1000MHz
  • Excellent Return Loss: >15.5dB
  • Low Distortion: CTB = - 82dBc, CSO = - 66dBc
  • Operates from Single, Fixed +3.3VDC, +4.75VDC, or +5VDC Supply
  • On-Chip Active Bias Network

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
13
NF (dB)
3
Voltage (V)
5
Current (mA)
110
Package Type
SOT-89
Package Size (mm)
4.5 x 2.5 x 1.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    09/17/2010
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1A Devices

    Application Note
  • Application Note: Calculating Junction Temperature from Thermal Resistance AN027

    Application Note
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • Tape & Reel Specification

    Tape & Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks