/
Design Hub
/
Hardware
/
DWM3000EVB

DWM3000EVB

DWM3000, DW3110 Ultra-Wideband (UWB) Module Arduino Shield

Qorvo's DWM3000EVB is an Arduino form factor compatible shield designed for the evaluation of the DWM3000 ultra-wideband (UWB) module for use in a scalable real time location system (RTLS).

This Arduino shield can be used with the customer's choice of microcontroller. The Arduino shield form factor is supported by many MCU vendors including STMicroelectronics, Nordic Semiconductor and more.

The DWM3000EVB is designed to be compliant to the FiRa™ PHY and MAC specifications enabling interoperability with other FiRa™ compliant devices.

The DWM3000EVB is interoperable with the Apple U1 & U2 chip.

DWM3000EVB was formerly known as DWS3000.

Production
i
Product BriefRev B – 04/2021
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Interoperable with Apple U1 & U2 chip
  • Compatible with Arduino Uno Shield form factor
  • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz)
  • Fully aligned with FiRa™ PHY, MAC and certification development
  • Incorporates the DWM3000 module containing DW3110 UWB IC and ceramic UWB antenna
  • On-board 3V3 DC-DC
  • Jumper allowing selection of the power supply and current consumption measurements
  • All module pins accessible via Arduino connectors

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Evaluation Kit Details

Based On
DW3110
Contents
  • 1 Arduino shield with DWM3000 module
Ideal For
  • UWB Real Time Location System (RTLS) development while providing developers flexibility on MCU selection.

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Brief

    Rev B – 04/2021
    Product Brief
  • Seamless Harmony Connectivity Solutions for the IoT That Just Work

    01/31/2024
    Brochure
  • DWM3000EVB Quick Start Guide

    Rev A – 05/2021
    User Manual
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Schematic

    DWS1000 & DWS3000 Schematics

    03/12/2020
    Schematic
  • Software

    DW3xxx & QM3xxx SDK v1.1.1

    Software
Results per page
10

Related Products

Production

6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 1 Antenna Port

DW3110

Production

6.5 & 8.0 GHz Ultra-Wideband (UWB) Module

DWM3000

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Design Hub
/
Hardware
/
DWM3000EVB

DWM3000EVB

DWM3000, DW3110 Ultra-Wideband (UWB) Module Arduino Shield

Qorvo's DWM3000EVB is an Arduino form factor compatible shield designed for the evaluation of the DWM3000 ultra-wideband (UWB) module for use in a scalable real time location system (RTLS).

This Arduino shield can be used with the customer's choice of microcontroller. The Arduino shield form factor is supported by many MCU vendors including STMicroelectronics, Nordic Semiconductor and more.

The DWM3000EVB is designed to be compliant to the FiRa™ PHY and MAC specifications enabling interoperability with other FiRa™ compliant devices.

The DWM3000EVB is interoperable with the Apple U1 & U2 chip.

DWM3000EVB was formerly known as DWS3000.

Production
i
Product BriefRev B – 04/2021
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Interoperable with Apple U1 & U2 chip
  • Compatible with Arduino Uno Shield form factor
  • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz)
  • Fully aligned with FiRa™ PHY, MAC and certification development
  • Incorporates the DWM3000 module containing DW3110 UWB IC and ceramic UWB antenna
  • On-board 3V3 DC-DC
  • Jumper allowing selection of the power supply and current consumption measurements
  • All module pins accessible via Arduino connectors

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Evaluation Kit Details

Based On
DW3110
Contents
  • 1 Arduino shield with DWM3000 module
Ideal For
  • UWB Real Time Location System (RTLS) development while providing developers flexibility on MCU selection.

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Brief

    Rev B – 04/2021
    Product Brief
  • Seamless Harmony Connectivity Solutions for the IoT That Just Work

    01/31/2024
    Brochure
  • DWM3000EVB Quick Start Guide

    Rev A – 05/2021
    User Manual
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Schematic

    DWS1000 & DWS3000 Schematics

    03/12/2020
    Schematic
  • Software

    DW3xxx & QM3xxx SDK v1.1.1

    Software
Results per page
10

Related Products

Production

6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 1 Antenna Port

DW3110

Production

6.5 & 8.0 GHz Ultra-Wideband (UWB) Module

DWM3000

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks