FT-7600

    MEMS Force Sensor

    Key Features

    • Excellent Sensitivity, Linearity, and Reliability
    • Easy to Install
    • Off-Axis Force Rejection
    • Tunable Offset and TCO
    • Fast Response – Low Latency
    • Force Range: Grams to Kilograms
    • Excellent Electrical and Thermal Stability
    • Differential Analog Voltage Output
    • Ultra-Low Power
    • Supply Voltage: 1.8 V to 5 V
    • 6-pin CSP, 0.8 mm x 1.2 mm x 0.220 mm

    The Qorvo FT-7600 MEMS Force sensor represents the World’s smallest force sensor and the easiest sensor to integrate, as it only requires attachment to the under-side of a sensing surface. At 0.8mm x 1.2mm, it is designed to fit into small form factor and to serve a broad range of applications including smart surfaces, screens, buttons, and sliders. The FT-760x series can be used with or without capacitive touch films to enable a robust 3D touch experience.The FT-760x series sensor further improves performance and accuracy of a sensing solution by rejecting off-axis forces and tuning variations over temperature using external resistors.The FT-7600 MEMS Force sensor does not require a preload stack-up, such as a metal spring or rubber, to absorb mechanical tolerances. The FT-7600 MEMS Force sensor enables sensing under OLED displays or any material such as glass, metal, plastic, ceramic, wood, leather, etc. It enables new industrial designs, provides 10x higher reliability compared to mechanical switches and is immune to radio frequencies (RF) and electro-magnetic interference (EMI).

    Typical Applications

      • General Purpose Solid-State Buttons
      • Smart Phones and Tablets
      • Automotive Smart Surfaces
      • 3D Touch Displays
      • Weight Scales, White Goods
      • Wearables
      • Gaming, Controllers
      • Stylus, Touchpads, Smart Home, AR/VR

    Product Categories

    Voltage(V) 1.8 to 5
    Modes Pseudo Preloaded, Suspended
    Outputs Differential Voltage
    Operating Temperature(°C) -20 to 70
    AEC-Q100 No
    Package Type WLCSP
    Package(mm) 1.17 x 0.77 x 0.220
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No