/
Products
/
Frequency Converters & Sources
/
Mixers
/
MH1A-G

MH1A-G

1700 - 2000 MHz MMIC Mixer

Qorvo's MH1A-G is a passive GaAs MESFET mixer that provides high dynamic range performance in a low-cost lead-free / green / RoHS-compliant SOIC-8 package. Qorvo's MH1A-G uses patented techniques to realize +35 dBm Input IP3 at an LO drive level of +17 dBm and can be used for up-converting or down-converting low-side LO applications.

This single monolithic integrated circuit does not require any external baluns, bias, matching or decoupling elements. The on-chip diplexer affords good matching on the RF and IF ports.

Typical applications include frequency up/down conversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G GSM / CDMA / WCDMA systems in the DCS, PCS or UMTS frequency bands.

Discontinued
i
Use ML485-G for new designs
Product Data Sheet04/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • +35 dBm IIP3
  • RF: 1700 to 2000 MHz
  • LO: 1450 to 1950 MHz
  • IF: 50 to 250 MHz
  • +17 dBm drive level
  • Lead-free / green / RoHS compliant
  • SOIC-8 SMT package
  • No external bias required

Typical Applications

  • Mobile Infrastructure

Parameters

RF Min (GHz)
1.7
RF Max (GHz)
2
IF Min (GHz)
0.05
IF Max (GHz)
0.25
LO Min (GHz)
1.45
LO Max (GHz)
1.95
Conversion Gain (dB)
-8.3
LO Drive (dBm)
17
NF (dB)
8.5
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/2006
    Data Sheet
  • Bill Of Materials - MH1A-PCB

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - DWG

    Package Information
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Mixers
/
MH1A-G

MH1A-G

1700 - 2000 MHz MMIC Mixer

Qorvo's MH1A-G is a passive GaAs MESFET mixer that provides high dynamic range performance in a low-cost lead-free / green / RoHS-compliant SOIC-8 package. Qorvo's MH1A-G uses patented techniques to realize +35 dBm Input IP3 at an LO drive level of +17 dBm and can be used for up-converting or down-converting low-side LO applications.

This single monolithic integrated circuit does not require any external baluns, bias, matching or decoupling elements. The on-chip diplexer affords good matching on the RF and IF ports.

Typical applications include frequency up/down conversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G GSM / CDMA / WCDMA systems in the DCS, PCS or UMTS frequency bands.

Discontinued
i
Use ML485-G for new designs
Product Data Sheet04/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • +35 dBm IIP3
  • RF: 1700 to 2000 MHz
  • LO: 1450 to 1950 MHz
  • IF: 50 to 250 MHz
  • +17 dBm drive level
  • Lead-free / green / RoHS compliant
  • SOIC-8 SMT package
  • No external bias required

Typical Applications

  • Mobile Infrastructure

Parameters

RF Min (GHz)
1.7
RF Max (GHz)
2
IF Min (GHz)
0.05
IF Max (GHz)
0.25
LO Min (GHz)
1.45
LO Max (GHz)
1.95
Conversion Gain (dB)
-8.3
LO Drive (dBm)
17
NF (dB)
8.5
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/2006
    Data Sheet
  • Bill Of Materials - MH1A-PCB

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - DWG

    Package Information
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks