/
Products
/
Frequency Converters & Sources
/
Mixers
/
ML401-G

ML401-G

1700 - 2200 MHz Mixer with LO Amplifier

Qorvo's ML401-G high linearity up-converter or down-converter combines a passive GaAs MESFET mixer with an integrated HBT LO driver in a low-cost lead-free / green / RoHS-compliant SOIC-8 package. Qorvo's ML401-G uses patented techniques to realize +31 dBm Input IP3 with 8 dB conversion loss using an LO drive level of 0 dBm in a downconverting application. The on-chip diplexer in the mixers allows for good matching on the RF and IF ports. The dual-stage LO driver provides a stable input power level into the mixer to allow for consistent performance over a wide range of LO power levels.

Typical applications include frequency up/down conversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G GSM / CDMA / WCDMA systems in the DCS, PCS or UMTS frequency bands.

Discontinued
i
Use ML485-G for new designs
Product Data Sheet06/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High dynamic range mixer with integrated LO driver
  • +31 dBm Input IP3
  • 8 dB conversoin loss
  • RF: 1700 to 2200 MHz
  • LO: 1550 to 2150 MHz
  • IF: 50 to 250 MHz
  • 0 dBm drive level
  • RoHS compliant
  • SOIC-8 package

Typical Applications

  • Mobile Infrastructure

Parameters

RF Min (GHz)
1.7
RF Max (GHz)
2.2
IF Min (GHz)
0.05
IF Max (GHz)
0.25
LO Min (GHz)
1.55
LO Max (GHz)
2.15
Conversion Gain (dB)
-8.2
LO Drive (dBm)
0
NF (dB)
8.7
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/2006
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Mixers
/
ML401-G

ML401-G

1700 - 2200 MHz Mixer with LO Amplifier

Qorvo's ML401-G high linearity up-converter or down-converter combines a passive GaAs MESFET mixer with an integrated HBT LO driver in a low-cost lead-free / green / RoHS-compliant SOIC-8 package. Qorvo's ML401-G uses patented techniques to realize +31 dBm Input IP3 with 8 dB conversion loss using an LO drive level of 0 dBm in a downconverting application. The on-chip diplexer in the mixers allows for good matching on the RF and IF ports. The dual-stage LO driver provides a stable input power level into the mixer to allow for consistent performance over a wide range of LO power levels.

Typical applications include frequency up/down conversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G GSM / CDMA / WCDMA systems in the DCS, PCS or UMTS frequency bands.

Discontinued
i
Use ML485-G for new designs
Product Data Sheet06/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High dynamic range mixer with integrated LO driver
  • +31 dBm Input IP3
  • 8 dB conversoin loss
  • RF: 1700 to 2200 MHz
  • LO: 1550 to 2150 MHz
  • IF: 50 to 250 MHz
  • 0 dBm drive level
  • RoHS compliant
  • SOIC-8 package

Typical Applications

  • Mobile Infrastructure

Parameters

RF Min (GHz)
1.7
RF Max (GHz)
2.2
IF Min (GHz)
0.05
IF Max (GHz)
0.25
LO Min (GHz)
1.55
LO Max (GHz)
2.15
Conversion Gain (dB)
-8.2
LO Drive (dBm)
0
NF (dB)
8.7
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/2006
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo