/
Products
/
Frequency Converters & Sources
/
Mixers
/
ML501-G

ML501-G

1900 - 2700 MHz Mixer with LO Amplifier

Qorvo's ML501-G high linearity upconverter or downconverter combines a passive GaAs MESFET mixer with anintegrated HBT LO driver in a low-cost, lead-free / green / RoHS-compliant SOIC-8 package. The ML501-G uses patented techniques to realize +30 dBm Input IP3 with 8 dB conversion loss using an LO drive level of 0dBm in a downconverting application. The on-chip diplexer in the mixers allows for good matching on the RF and IF ports. The dual-stage LO driver provides a stable input power level into the mixer to allow for consistent performance over a wide range of LO power levels.

Typical applications include frequency up/downconversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G GSM / CDMA / WCDMA systems in the PCS or UMTS frequency bands. They can also be used for WiBro / WLAN / WiMAX infrastructure requiring highlinearity frequency conversion.

Discontinued
i
Use ML485-G for new designs
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High dynamic range mixer with integrated LO driver
  • +30 dBm Input IP3
  • 8 dB conversion loss
  • RF: 1900 to 2700 MHz
  • LO: 1600 to 2500 MHz
  • IF: 50 to 500 MHz
  • 0 dBm drive level
  • RoHS-compliant
  • SOIC-8 package

Typical Applications

  • Mobile Infrastructure
  • WiBro

Parameters

RF Min (GHz)
1.9
RF Max (GHz)
2.7
IF Min (GHz)
0.05
IF Max (GHz)
0.5
LO Min (GHz)
1.6
LO Max (GHz)
2.5
Conversion Gain (dB)
-8.1
LO Drive (dBm)
0
NF (dB)
8.6
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Mixers
/
ML501-G

ML501-G

1900 - 2700 MHz Mixer with LO Amplifier

Qorvo's ML501-G high linearity upconverter or downconverter combines a passive GaAs MESFET mixer with anintegrated HBT LO driver in a low-cost, lead-free / green / RoHS-compliant SOIC-8 package. The ML501-G uses patented techniques to realize +30 dBm Input IP3 with 8 dB conversion loss using an LO drive level of 0dBm in a downconverting application. The on-chip diplexer in the mixers allows for good matching on the RF and IF ports. The dual-stage LO driver provides a stable input power level into the mixer to allow for consistent performance over a wide range of LO power levels.

Typical applications include frequency up/downconversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G GSM / CDMA / WCDMA systems in the PCS or UMTS frequency bands. They can also be used for WiBro / WLAN / WiMAX infrastructure requiring highlinearity frequency conversion.

Discontinued
i
Use ML485-G for new designs
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High dynamic range mixer with integrated LO driver
  • +30 dBm Input IP3
  • 8 dB conversion loss
  • RF: 1900 to 2700 MHz
  • LO: 1600 to 2500 MHz
  • IF: 50 to 500 MHz
  • 0 dBm drive level
  • RoHS-compliant
  • SOIC-8 package

Typical Applications

  • Mobile Infrastructure
  • WiBro

Parameters

RF Min (GHz)
1.9
RF Max (GHz)
2.7
IF Min (GHz)
0.05
IF Max (GHz)
0.5
LO Min (GHz)
1.6
LO Max (GHz)
2.5
Conversion Gain (dB)
-8.1
LO Drive (dBm)
0
NF (dB)
8.6
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo