/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
NBB-300

NBB-300

DC - 12 GHz Cascadable Broadband GaAs MMIC Amplifier, Packaged

Qorvo's NBB300 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50 ohm gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NBB300 provides flexibility and stability. The NBB300 is packaged in a low-cost surface-mount ceramic package providing ease of assembly for high-volume tape-and-reel requirements.

Production
i
Product Data Sheet07/26/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
350
Buy Online
RFMW
497
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
350
Buy Online
RFMW
497
Buy Online

Key Features

  • Reliable, Low-Cost HBT Design
  • 13dB Gain, +13dBm P1dB at 2GHz
  • High P1dB of +14.3dBm at 6GHz and +11.2dBm at 14GHz
  • Single Power Supply Operation
  • 50 ohm I/O Matched for High Frequency Use

Typical Applications

  • General Purpose Wireless

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
12,000
Gain (dB)
13
NF (dB)
5.1
OP1dB (dBm)
13
OIP3 (dBm)
27.1
Voltage (V)
5
Current (mA)
50
Package Type
Micro-X
Package Size (mm)
5.08 x 5.08 x 1.40
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    07/26/2017
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    NBB-300-D S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Macro Cell Base Stations

Macro Cell Base Stations

Science & Medical Equipment

Science & Medical Equipment

Wireless Access Points

Wireless Access Points

Smart Meters

Smart Meters

Industrial Transport

Industrial Transport

Test & Measurement Equipment

Test & Measurement Equipment

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
NBB-300

NBB-300

DC - 12 GHz Cascadable Broadband GaAs MMIC Amplifier, Packaged

Qorvo's NBB300 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50 ohm gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NBB300 provides flexibility and stability. The NBB300 is packaged in a low-cost surface-mount ceramic package providing ease of assembly for high-volume tape-and-reel requirements.

Production
i
Product Data Sheet07/26/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
350
Buy Online
RFMW
497
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
350
Buy Online
RFMW
497
Buy Online

Key Features

  • Reliable, Low-Cost HBT Design
  • 13dB Gain, +13dBm P1dB at 2GHz
  • High P1dB of +14.3dBm at 6GHz and +11.2dBm at 14GHz
  • Single Power Supply Operation
  • 50 ohm I/O Matched for High Frequency Use

Typical Applications

  • General Purpose Wireless

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
12,000
Gain (dB)
13
NF (dB)
5.1
OP1dB (dBm)
13
OIP3 (dBm)
27.1
Voltage (V)
5
Current (mA)
50
Package Type
Micro-X
Package Size (mm)
5.08 x 5.08 x 1.40
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    07/26/2017
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    NBB-300-D S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Macro Cell Base Stations

Macro Cell Base Stations

Science & Medical Equipment

Science & Medical Equipment

Wireless Access Points

Wireless Access Points

Smart Meters

Smart Meters

Industrial Transport

Industrial Transport

Test & Measurement Equipment

Test & Measurement Equipment

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks