/
Products
/
Power
/
Motor Controllers
/
PAC53710

PAC53710

72 V Intelligent Motor Control & Drive SoC with New 160 MHz M0+ MCU, Integrated Multimode Power Manager and Configurable AFE with VDS sensing

The PAC53710 is a highly integrated Power Application Controller® (PAC) designed for compact, high-performance motor-control systems in industrial automation, robotics, drones, e-mobility, and other BLDC/PMSM applications. Built around Qorvo’s new 160 MHz Arm® Cortex®-M0+ 32-bit MCU, it combines real-time control performance with a Multi-Mode Power Manager™, Configurable Analog Front End™, and Application-Specific Power Drivers™ in a single device. Its integrated analog capabilities—including configurable switching and linear power supplies, programmable gain amplifiers, comparators, DACs, and flexible signal sensing—reduce external components and simplify system design. Integrated protection and safety features, including Vds sensing, support fast fault response, in single-shunt and three-shunt motor-drive topologies. Together, these features enable efficient, space-saving BLDC/PMSM motor-control and power-conversion solutions up to 72 V while accelerating time to market.

Preview
i
PAC53710 Data Sheet10/15/2026
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 160 MHz Arm® Cortex®-M0+
  • 128 kB Flash, 20 kB SRAM
  • 72 V Buck/SEPIC DC/DC Controller with external NCH FET
  • 5 V/200 mA system supply
  • 3 High-side 72 V 1.2 A (source)/1.8 A (sink) gate drivers
  • 3 Low-side 20 V 1.2 A (source)/1.8 A (sink) gate drivers
  • VDS Sensing
  • Advanced Cycle-by-Cycle Protection
  • 1 x Differential PGA (x1 to x48)
  • 4 x Single PGA (x1 to x48)
  • Programmable over-current shut-down
  • Programmable comparator hysteresis and blanking
  • Sample & Hold on all Single & Differential Amps

Typical Applications

  • Industrial BLDC Motor Control (Pumps, Fans, Drones, Robotics)
  • Power and Garden tools
  • Small Appliances
  • E-mobility

Parameters

Power Supply Input Voltage (V)
5.2 to 72
Power Supply Topology
72 V Buck
Gate Drivers (High-Side)
3 @ 72V - 1.2A Source / 1.8A Sink
Gate Drivers (Low-Side)
3 @ 72V - 1.2A Source / 1.8A Sink
Microcontroller
160 MHz ARM Cortex M0+
MCU Flash (KB)
128-Main, 16-User data
MCU SRAM (KB)
20
MCU ADC
12 bit 1.2 MSPS
MCU GPIOs
16 Digital GPIOs (3.3 V and 5 V tolerant) + 8 AIOx GPIOs
MCU PWMs
4
Serial Interfaces
UART(3), SPI, I2C, CAN, LIN
Signal Chain Diff Amps
< 3
Signal Chain Single Amps
< 6
Signal Chain ADC Channels
10
Package Type
TQFN, 48-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A992.c

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • PAC53710 Data Sheet

    10/15/2026
    Data Sheet
  • PAC M0+ Family User Manual

    10/29/2026
    User Manual
  • PAC53710 Device User Manual

    10/29/2026
    User Manual
Results per page
10

Related Solutions

Motor Control

Motor Control

Industrial Transport

Industrial Transport

Garden & Power Tools

Garden & Power Tools

Robotics

Robotics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Motor Controllers
/
PAC53710

PAC53710

72 V Intelligent Motor Control & Drive SoC with New 160 MHz M0+ MCU, Integrated Multimode Power Manager and Configurable AFE with VDS sensing

The PAC53710 is a highly integrated Power Application Controller® (PAC) designed for compact, high-performance motor-control systems in industrial automation, robotics, drones, e-mobility, and other BLDC/PMSM applications. Built around Qorvo’s new 160 MHz Arm® Cortex®-M0+ 32-bit MCU, it combines real-time control performance with a Multi-Mode Power Manager™, Configurable Analog Front End™, and Application-Specific Power Drivers™ in a single device. Its integrated analog capabilities—including configurable switching and linear power supplies, programmable gain amplifiers, comparators, DACs, and flexible signal sensing—reduce external components and simplify system design. Integrated protection and safety features, including Vds sensing, support fast fault response, in single-shunt and three-shunt motor-drive topologies. Together, these features enable efficient, space-saving BLDC/PMSM motor-control and power-conversion solutions up to 72 V while accelerating time to market.

Preview
i
PAC53710 Data Sheet10/15/2026
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 160 MHz Arm® Cortex®-M0+
  • 128 kB Flash, 20 kB SRAM
  • 72 V Buck/SEPIC DC/DC Controller with external NCH FET
  • 5 V/200 mA system supply
  • 3 High-side 72 V 1.2 A (source)/1.8 A (sink) gate drivers
  • 3 Low-side 20 V 1.2 A (source)/1.8 A (sink) gate drivers
  • VDS Sensing
  • Advanced Cycle-by-Cycle Protection
  • 1 x Differential PGA (x1 to x48)
  • 4 x Single PGA (x1 to x48)
  • Programmable over-current shut-down
  • Programmable comparator hysteresis and blanking
  • Sample & Hold on all Single & Differential Amps

Typical Applications

  • Industrial BLDC Motor Control (Pumps, Fans, Drones, Robotics)
  • Power and Garden tools
  • Small Appliances
  • E-mobility

Parameters

Power Supply Input Voltage (V)
5.2 to 72
Power Supply Topology
72 V Buck
Gate Drivers (High-Side)
3 @ 72V - 1.2A Source / 1.8A Sink
Gate Drivers (Low-Side)
3 @ 72V - 1.2A Source / 1.8A Sink
Microcontroller
160 MHz ARM Cortex M0+
MCU Flash (KB)
128-Main, 16-User data
MCU SRAM (KB)
20
MCU ADC
12 bit 1.2 MSPS
MCU GPIOs
16 Digital GPIOs (3.3 V and 5 V tolerant) + 8 AIOx GPIOs
MCU PWMs
4
Serial Interfaces
UART(3), SPI, I2C, CAN, LIN
Signal Chain Diff Amps
< 3
Signal Chain Single Amps
< 6
Signal Chain ADC Channels
10
Package Type
TQFN, 48-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A992.c

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • PAC53710 Data Sheet

    10/15/2026
    Data Sheet
  • PAC M0+ Family User Manual

    10/29/2026
    User Manual
  • PAC53710 Device User Manual

    10/29/2026
    User Manual
Results per page
10

Related Solutions

Motor Control

Motor Control

Industrial Transport

Industrial Transport

Garden & Power Tools

Garden & Power Tools

Robotics

Robotics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks