/
Products
/
Power
/
Motor Controllers
/
PAC5524

PAC5524

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE - extended I/O

Qorvo's PAC5524 belongs to Qorvo's Power Application Controller (PAC) family. This family features highly-optimized SOC devices that can implement a BLDC or PMSM programmable motor controller and driver in a single integrated IC.

The product integrates a high-performance, high-memory FLASH-based 150MHz Arm® Cortex-M4F®, power management, high-side and low-side gate drivers and signal conditioning components in a single product.

PAC5524 is optimized for high-performance battery-powered BLDC motor control applications up to 48 V.

Production
i
Product Data SheetRev 2.2 – 01/07/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,000
Buy Online

Key Features

  • Fully programmable, high performance 32-bit microcontroller
  • Integrated 72 V DC/DC buck or SEPIC controller
  • 128 kB flash
  • Integrated 72 V / 1.5 A gate drivers
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, CAN, I2C and SPI serial interfaces
  • Extremely low power total hibernate mode
  • Minimal external components

Typical Applications

  • Power Tools (up to 48 V)
  • Battery-Powered Vacuum Cleaners
  • 48 V Telecom / DC Fans
  • 12 V Server / DC Fans
  • Drones / Remote-Controlled (RC) Systems

Parameters

Power Supply Input Voltage (V)
5.2 to 72
Power Supply Topology
72 V Buck, SEPIC
Gate Drivers (High-Side)
3 @ 72 V / 1.5 A
Gate Drivers (Low-Side)
3 @ 1.5 A
Gate Drivers (Open-Drain)
N/A
Microcontroller
150 MHz ARM® Cortex®-M4F
MCU Flash (KB)
128
MCU SRAM (KB)
32
MCU ADC
12-bit 2.5 MSPS SAR
MCU GPIOs
31
MCU PWMs
31
Serial Interfaces
USART (3), I2C, CAN
Signal Chain Diff Amps
3
Signal Chain Single Amps
4
Signal Chain ADC Channels
14
Package Type
QFN, 64-pin
Package Size (mm)
8.0 x 8.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
10 results found
All (10)= Featured
= Featured
  • Product Data Sheet

    Rev 2.2 – 01/07/2024
    Data Sheet
  • Outdoor Power Equipment Design Guide

    Rev D – 02/18/2026
    Application Note
  • PAC55xx PCB Design and Layout Guidelines

    Rev 1.2 – 06/30/2019
    Application Note
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • Qorvo Motor Control & Drive System Guide

    Rev A – 09/10/2025
    Application Note
  • Powering Up Your Design (Mouser e-Book)

    01/31/2022
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Power & Garden Tools Solutions Guide

    10/2025
    Solutions Guide
  • PAC55xx Family User Guide

    Rev 2.1 – 04/09/2025
    User Guide
  • PAC5524 Device User Guide

    Rev 2.2 – 07/25/2024
    User Manual
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC5524 Evaluation Kit

    Qorvo's PAC5524EVK1 evaluation kit is a complete hardware solution enabling users to evaluate the PAC5524 device, but also develop motor control applications revolving around the powerful and versatile 150MHz...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Related Solutions

Pumps & Fans

Pumps & Fans

Motor Control

Motor Control

Garden & Power Tools

Garden & Power Tools

Robotics

Robotics

Lift Gates & Seat Adjustments

Lift Gates & Seat Adjustments

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Motor Controllers
/
PAC5524

PAC5524

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE - extended I/O

Qorvo's PAC5524 belongs to Qorvo's Power Application Controller (PAC) family. This family features highly-optimized SOC devices that can implement a BLDC or PMSM programmable motor controller and driver in a single integrated IC.

The product integrates a high-performance, high-memory FLASH-based 150MHz Arm® Cortex-M4F®, power management, high-side and low-side gate drivers and signal conditioning components in a single product.

PAC5524 is optimized for high-performance battery-powered BLDC motor control applications up to 48 V.

Production
i
Product Data SheetRev 2.2 – 01/07/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,000
Buy Online

Key Features

  • Fully programmable, high performance 32-bit microcontroller
  • Integrated 72 V DC/DC buck or SEPIC controller
  • 128 kB flash
  • Integrated 72 V / 1.5 A gate drivers
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, CAN, I2C and SPI serial interfaces
  • Extremely low power total hibernate mode
  • Minimal external components

Typical Applications

  • Power Tools (up to 48 V)
  • Battery-Powered Vacuum Cleaners
  • 48 V Telecom / DC Fans
  • 12 V Server / DC Fans
  • Drones / Remote-Controlled (RC) Systems

Parameters

Power Supply Input Voltage (V)
5.2 to 72
Power Supply Topology
72 V Buck, SEPIC
Gate Drivers (High-Side)
3 @ 72 V / 1.5 A
Gate Drivers (Low-Side)
3 @ 1.5 A
Gate Drivers (Open-Drain)
N/A
Microcontroller
150 MHz ARM® Cortex®-M4F
MCU Flash (KB)
128
MCU SRAM (KB)
32
MCU ADC
12-bit 2.5 MSPS SAR
MCU GPIOs
31
MCU PWMs
31
Serial Interfaces
USART (3), I2C, CAN
Signal Chain Diff Amps
3
Signal Chain Single Amps
4
Signal Chain ADC Channels
14
Package Type
QFN, 64-pin
Package Size (mm)
8.0 x 8.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
10 results found
All (10)= Featured
= Featured
  • Product Data Sheet

    Rev 2.2 – 01/07/2024
    Data Sheet
  • Outdoor Power Equipment Design Guide

    Rev D – 02/18/2026
    Application Note
  • PAC55xx PCB Design and Layout Guidelines

    Rev 1.2 – 06/30/2019
    Application Note
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • Qorvo Motor Control & Drive System Guide

    Rev A – 09/10/2025
    Application Note
  • Powering Up Your Design (Mouser e-Book)

    01/31/2022
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Power & Garden Tools Solutions Guide

    10/2025
    Solutions Guide
  • PAC55xx Family User Guide

    Rev 2.1 – 04/09/2025
    User Guide
  • PAC5524 Device User Guide

    Rev 2.2 – 07/25/2024
    User Manual
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC5524 Evaluation Kit

    Qorvo's PAC5524EVK1 evaluation kit is a complete hardware solution enabling users to evaluate the PAC5524 device, but also develop motor control applications revolving around the powerful and versatile 150MHz...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Related Solutions

Pumps & Fans

Pumps & Fans

Motor Control

Motor Control

Garden & Power Tools

Garden & Power Tools

Robotics

Robotics

Lift Gates & Seat Adjustments

Lift Gates & Seat Adjustments

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks