/
Products
/
Power
/
Motor Controllers
/
PAC5527A

PAC5527A

48 V BLDC Motor Controller and Driver with Charge Pump and Configurable AFE

Qorvo's PAC5527A belongs to Qorvo's Power Application Controller (PAC) family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver functionality in a single integrated IC.

The product integrates a high-performance, high-memory FLASH-based 150MHz Arm® Cortex-M4F®, power management, high-side and low-side gate drivers and signal conditioning components in a single product.

PAC5527A is optimized for high-performance battery-powered BLDC motor control applications up to 24 V.

Production
i
Product Data SheetRev v2.1 – 06/17/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully programmable 150 MHz Arm® Cortex-M4F®
  • 128 kB flash, 32 kB SRAM
  • Integrated 48 V charge pump DC/DC
  • Integrated buck-boost DC/DC for regulated low-side gate drive
  • Integrated programmable-current gate drivers (60 mA to 1 A)
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, CAN, I2C and SPI serial interfaces
  • Extremely low total hibernate mode
  • Minimal external components
  • 6.0 x 6.0 mm, 48-pin QFN

Typical Applications

  • High-Performance Power Tools (up to 24 V)
  • 12 V Server or DC Fans
  • Drones / Remote-Controlled (RC) Systems

Parameters

Power Supply Input Voltage (V)
6 to 48
Power Supply Topology
48 V Charge Pump
Gate Drivers (High-Side)
3 (programmable)
Gate Drivers (Low-Side)
3 (programmable)
Gate Drivers (Open-Drain)
N/A
Microcontroller
150 MHz ARM® Cortex®-M4F
MCU Flash (KB)
128
MCU SRAM (KB)
32
MCU ADC
12-bit 2.5 MSPS SAR
MCU GPIOs
16
MCU PWMs
16
Serial Interfaces
USART (3), I2C, CAN
Signal Chain Diff Amps
3
Signal Chain Single Amps
4
Signal Chain ADC Channels
11
Package Type
QFN, 48-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev v2.1 – 06/17/2024
    Data Sheet
  • Outdoor Power Equipment Design Guide

    Rev D – 02/18/2026
    Application Note
  • PAC55xx PCB Design and Layout Guidelines

    Rev 1.2 – 06/30/2019
    Application Note
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • Qorvo Motor Control & Drive System Guide

    Rev A – 09/10/2025
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • PAC5527 Device User Guide

    Rev 1.2 – 01/17/2019
    User Guide
  • PAC55xx Family User Guide

    Rev 2.1 – 04/09/2025
    User Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC5527A Evaluation Kit

    Qorvo's PAC5527AEVK1 evaluation kit is a complete hardware solution enabling users to evaluate the PAC5527 device, but also develop motor control applications revolving around the powerful and versatile 150MHz...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Related Solutions

Motor Control

Motor Control

Lift Gates & Seat Adjustments

Lift Gates & Seat Adjustments

Robotics

Robotics

Pumps & Fans

Pumps & Fans

Garden & Power Tools

Garden & Power Tools

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Motor Controllers
/
PAC5527A

PAC5527A

48 V BLDC Motor Controller and Driver with Charge Pump and Configurable AFE

Qorvo's PAC5527A belongs to Qorvo's Power Application Controller (PAC) family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver functionality in a single integrated IC.

The product integrates a high-performance, high-memory FLASH-based 150MHz Arm® Cortex-M4F®, power management, high-side and low-side gate drivers and signal conditioning components in a single product.

PAC5527A is optimized for high-performance battery-powered BLDC motor control applications up to 24 V.

Production
i
Product Data SheetRev v2.1 – 06/17/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully programmable 150 MHz Arm® Cortex-M4F®
  • 128 kB flash, 32 kB SRAM
  • Integrated 48 V charge pump DC/DC
  • Integrated buck-boost DC/DC for regulated low-side gate drive
  • Integrated programmable-current gate drivers (60 mA to 1 A)
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, CAN, I2C and SPI serial interfaces
  • Extremely low total hibernate mode
  • Minimal external components
  • 6.0 x 6.0 mm, 48-pin QFN

Typical Applications

  • High-Performance Power Tools (up to 24 V)
  • 12 V Server or DC Fans
  • Drones / Remote-Controlled (RC) Systems

Parameters

Power Supply Input Voltage (V)
6 to 48
Power Supply Topology
48 V Charge Pump
Gate Drivers (High-Side)
3 (programmable)
Gate Drivers (Low-Side)
3 (programmable)
Gate Drivers (Open-Drain)
N/A
Microcontroller
150 MHz ARM® Cortex®-M4F
MCU Flash (KB)
128
MCU SRAM (KB)
32
MCU ADC
12-bit 2.5 MSPS SAR
MCU GPIOs
16
MCU PWMs
16
Serial Interfaces
USART (3), I2C, CAN
Signal Chain Diff Amps
3
Signal Chain Single Amps
4
Signal Chain ADC Channels
11
Package Type
QFN, 48-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev v2.1 – 06/17/2024
    Data Sheet
  • Outdoor Power Equipment Design Guide

    Rev D – 02/18/2026
    Application Note
  • PAC55xx PCB Design and Layout Guidelines

    Rev 1.2 – 06/30/2019
    Application Note
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • Qorvo Motor Control & Drive System Guide

    Rev A – 09/10/2025
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • PAC5527 Device User Guide

    Rev 1.2 – 01/17/2019
    User Guide
  • PAC55xx Family User Guide

    Rev 2.1 – 04/09/2025
    User Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC5527A Evaluation Kit

    Qorvo's PAC5527AEVK1 evaluation kit is a complete hardware solution enabling users to evaluate the PAC5527 device, but also develop motor control applications revolving around the powerful and versatile 150MHz...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Related Solutions

Motor Control

Motor Control

Lift Gates & Seat Adjustments

Lift Gates & Seat Adjustments

Robotics

Robotics

Pumps & Fans

Pumps & Fans

Garden & Power Tools

Garden & Power Tools

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks