/
Products
/
Power
/
Motor Controllers
/
PAC5532B

PAC5532B

160 V BLDC Controller and Driver with Power Manager and Configurable AFE

Qorvo's PAC5532B belongs to Qorvo's Power Application Controller (PAC) family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver functionality in a single integrated IC.

The PAC5532B integrates a 150 MHz Arm Cortex-M4F with 128 kB FLASH, power management, 2 A gate drivers and signal conditioning in a small single product.

PAC5532B is optimized for high-power 40 V-100 V battery-powered BLDC motor control applications.  

Production
i
Product Data SheetRev 3.7 – 03/11/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrated FLASH programmable MCU
    • 150 MHz Arm® Cortex®-M4F with 128kB FLASH
    • 12-bit 2.5MSPS SAR ADC with trigger and sequence engine
    • PWM Timers, Serial Communication
  • Integrated Power Management
    • 160 V Input Buck DC/DC, LDOs
    • 14 µA low-power hibernate mode
  • Integrated Gate Drivers
    • 180 V/2 A high-power BLDC 3-phase motors
  • Integrated Signal Conditioning
    • Integrated Differential and Single-ended Amplifiers

Typical Applications

  • Small pumps and fans
  • Low-power handheld consumer electronics

Parameters

Power Supply Input Voltage (V)
25 to 160
Power Supply Topology
160 V Buck
Gate Drivers (High-Side)
3 @ 180 V / 2 A
Gate Drivers (Low-Side)
3 @ 2 A
Gate Drivers (Open-Drain)
N/A
Microcontroller
150 MHz ARM® Cortex®-M4F
MCU Flash (KB)
128
MCU SRAM (KB)
32
MCU ADC
12-bit 2.5 MSPS SAR
MCU GPIOs
26
MCU PWMs
16
Serial Interfaces
USART (2), I2C, CAN
Signal Chain Diff Amps
3
Signal Chain Single Amps
4
Signal Chain ADC Channels
12
Package Type
QFN, 51-pin
Package Size (mm)
8.0 x 8.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev 3.7 – 03/11/2026
    Data Sheet
  • Outdoor Power Equipment Design Guide

    Rev D – 02/18/2026
    Application Note
  • PAC55xx PCB Design and Layout Guidelines

    Rev 1.2 – 06/30/2019
    Application Note
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • Qorvo Motor Control & Drive System Guide

    Rev A – 09/10/2025
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • PAC55xx Family User Guide

    Rev 2.1 – 04/09/2025
    User Guide
  • PAC5532 Device User Guide

    Rev 1.9
    User Manual
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC5532B Evaluation Kit

    Qorvo's PAC5532BEVK1 Evaluation Kit (EVK) is a complete hardware solution enabling users to evaluate and develop motor control applications around this powerful and versatile Arm® Cortex®–M4F based...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Related Solutions

Motor Control

Motor Control

Robotics

Robotics

Lift Gates & Seat Adjustments

Lift Gates & Seat Adjustments

Pumps & Fans

Pumps & Fans

Garden & Power Tools

Garden & Power Tools

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Motor Controllers
/
PAC5532B

PAC5532B

160 V BLDC Controller and Driver with Power Manager and Configurable AFE

Qorvo's PAC5532B belongs to Qorvo's Power Application Controller (PAC) family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver functionality in a single integrated IC.

The PAC5532B integrates a 150 MHz Arm Cortex-M4F with 128 kB FLASH, power management, 2 A gate drivers and signal conditioning in a small single product.

PAC5532B is optimized for high-power 40 V-100 V battery-powered BLDC motor control applications.  

Production
i
Product Data SheetRev 3.7 – 03/11/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrated FLASH programmable MCU
    • 150 MHz Arm® Cortex®-M4F with 128kB FLASH
    • 12-bit 2.5MSPS SAR ADC with trigger and sequence engine
    • PWM Timers, Serial Communication
  • Integrated Power Management
    • 160 V Input Buck DC/DC, LDOs
    • 14 µA low-power hibernate mode
  • Integrated Gate Drivers
    • 180 V/2 A high-power BLDC 3-phase motors
  • Integrated Signal Conditioning
    • Integrated Differential and Single-ended Amplifiers

Typical Applications

  • Small pumps and fans
  • Low-power handheld consumer electronics

Parameters

Power Supply Input Voltage (V)
25 to 160
Power Supply Topology
160 V Buck
Gate Drivers (High-Side)
3 @ 180 V / 2 A
Gate Drivers (Low-Side)
3 @ 2 A
Gate Drivers (Open-Drain)
N/A
Microcontroller
150 MHz ARM® Cortex®-M4F
MCU Flash (KB)
128
MCU SRAM (KB)
32
MCU ADC
12-bit 2.5 MSPS SAR
MCU GPIOs
26
MCU PWMs
16
Serial Interfaces
USART (2), I2C, CAN
Signal Chain Diff Amps
3
Signal Chain Single Amps
4
Signal Chain ADC Channels
12
Package Type
QFN, 51-pin
Package Size (mm)
8.0 x 8.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev 3.7 – 03/11/2026
    Data Sheet
  • Outdoor Power Equipment Design Guide

    Rev D – 02/18/2026
    Application Note
  • PAC55xx PCB Design and Layout Guidelines

    Rev 1.2 – 06/30/2019
    Application Note
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • Qorvo Motor Control & Drive System Guide

    Rev A – 09/10/2025
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • PAC55xx Family User Guide

    Rev 2.1 – 04/09/2025
    User Guide
  • PAC5532 Device User Guide

    Rev 1.9
    User Manual
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC5532B Evaluation Kit

    Qorvo's PAC5532BEVK1 Evaluation Kit (EVK) is a complete hardware solution enabling users to evaluate and develop motor control applications around this powerful and versatile Arm® Cortex®–M4F based...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Related Solutions

Motor Control

Motor Control

Robotics

Robotics

Lift Gates & Seat Adjustments

Lift Gates & Seat Adjustments

Pumps & Fans

Pumps & Fans

Garden & Power Tools

Garden & Power Tools

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks