/
Products
/
Power
/
Motor Controllers
/
PAC55723

PAC55723

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE

Qorvo's PAC55723 expands Qorvo's broad portfolio of full-featured Power Application Controller® (PAC) products - highly optimized System On Chip (SOC) for controlling and powering next generation smart energy appliances, devices, and equipment – by adding new features such as Cycle By Cycle (CBC), Enhanced Sample And Hold (S&H), Windowed Watchdog Timer, all while offering a footprint compatible mirgration path for customers currently using PAC5523 and PAC5523A solutions. This application controller integrates a 150 MHz Arm® Cortex®-M4F 32-bit microcontroller core with Qorvo's proprietary and patent-pending Multi-Mode Power Manager™, Configurable Analog Front End™, and Application Specific Power Drivers™ to form the most compact microcontroller-based power and general purpose application systems.

The product's microcontroller features up to 128 kB of embedded FLASH and 32 kB of SRAM memory, a high-speed 12-bit 2.5 MSPS analog-to-digital converter (ADC) with dual auto-sampling sequencers, 3.3 V I/Os, flexible clock sources, timers, a versatile 15-channel PWM engine, and several serial interfaces.

Production
i
Product Data SheetRev v1.2 – 12/11/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 150 MHz Arm Cortex M4F
  • 128 kB Flash, 32 kB SRAM
  • 72 V Buck/SEPIC DC/DC Controller with external NCH FET
  • 5 V/200 mA system supply
  • 3 High-side 70 V 1.2 A(source)/1.8 A(sink) gate drivers
  • 3 Low-side 20 V 1.2 A(source)/1.8 A(sink) gate drivers
  • Vds Sensing
  • Advanced Cycle-by-Cycle Protection
  • 3 x Differential PGA (x1 to x48)
  • 4 x Single PGA (x1 to x48)
  • Programmable over-current shut-down
  • Programmable comparator hysteresis and blanking
  • Simultaneous Sample and Hold for 3 Phase

Typical Applications

  • Industrial BLDC Motor Control (Pumps, Fans, Robotics)
  • Power and Garden tools
  • Small Appliances
  • E-mobility

Parameters

Power Supply Input Voltage (V)
5.2 to 72
Power Supply Topology
72 V Buck
Gate Drivers (High-Side)
3 @ 72 V - 1.2 A Source / 1.8 A Sink
Gate Drivers (Low-Side)
3 @ 20 V - 1.2 A Source / 1.8 A Sink
Gate Drivers (Open-Drain)
N/A
Microcontroller
150 MHz ARM® Cortex®-M4F
MCU Flash (KB)
128
MCU SRAM (KB)
32
MCU ADC
12-bit 2.5 MSPS SAR
MCU GPIOs
25
MCU PWMs
15
Serial Interfaces
UART/SPI, I2C, CAN
Signal Chain Diff Amps
3
Signal Chain Single Amps
4
Signal Chain ADC Channels
10
Package Type
TQFN, 48-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
9 results found
All (9)= Featured
= Featured
  • Product Data Sheet

    Rev v1.2 – 12/11/2024
    Data Sheet
  • Outdoor Power Equipment Design Guide

    Rev D – 02/18/2026
    Application Note
  • PAC55xx PCB Design and Layout Guidelines

    Rev 1.2 – 06/30/2019
    Application Note
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • Qorvo Motor Control & Drive System Guide

    Rev A – 09/10/2025
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Power & Garden Tools Solutions Guide

    10/2025
    Solutions Guide
  • Device User Guide

    Rev 1.1 – 11/12/2024
    User Guide
  • PAC55xx Family User Guide

    Rev 2.1 – 04/09/2025
    User Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC55723 Evaluation Kit

    Qorvo's PAC55723EVK1 development platform is a complete hardware solution enabling users, not only to evaluate the PAC55723 device, but also develop power applications revolving around this powerful and...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Related Solutions

Pumps & Fans

Pumps & Fans

Lift Gates & Seat Adjustments

Lift Gates & Seat Adjustments

Garden & Power Tools

Garden & Power Tools

Motor Control

Motor Control

Robotics

Robotics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Motor Controllers
/
PAC55723

PAC55723

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE

Qorvo's PAC55723 expands Qorvo's broad portfolio of full-featured Power Application Controller® (PAC) products - highly optimized System On Chip (SOC) for controlling and powering next generation smart energy appliances, devices, and equipment – by adding new features such as Cycle By Cycle (CBC), Enhanced Sample And Hold (S&H), Windowed Watchdog Timer, all while offering a footprint compatible mirgration path for customers currently using PAC5523 and PAC5523A solutions. This application controller integrates a 150 MHz Arm® Cortex®-M4F 32-bit microcontroller core with Qorvo's proprietary and patent-pending Multi-Mode Power Manager™, Configurable Analog Front End™, and Application Specific Power Drivers™ to form the most compact microcontroller-based power and general purpose application systems.

The product's microcontroller features up to 128 kB of embedded FLASH and 32 kB of SRAM memory, a high-speed 12-bit 2.5 MSPS analog-to-digital converter (ADC) with dual auto-sampling sequencers, 3.3 V I/Os, flexible clock sources, timers, a versatile 15-channel PWM engine, and several serial interfaces.

Production
i
Product Data SheetRev v1.2 – 12/11/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 150 MHz Arm Cortex M4F
  • 128 kB Flash, 32 kB SRAM
  • 72 V Buck/SEPIC DC/DC Controller with external NCH FET
  • 5 V/200 mA system supply
  • 3 High-side 70 V 1.2 A(source)/1.8 A(sink) gate drivers
  • 3 Low-side 20 V 1.2 A(source)/1.8 A(sink) gate drivers
  • Vds Sensing
  • Advanced Cycle-by-Cycle Protection
  • 3 x Differential PGA (x1 to x48)
  • 4 x Single PGA (x1 to x48)
  • Programmable over-current shut-down
  • Programmable comparator hysteresis and blanking
  • Simultaneous Sample and Hold for 3 Phase

Typical Applications

  • Industrial BLDC Motor Control (Pumps, Fans, Robotics)
  • Power and Garden tools
  • Small Appliances
  • E-mobility

Parameters

Power Supply Input Voltage (V)
5.2 to 72
Power Supply Topology
72 V Buck
Gate Drivers (High-Side)
3 @ 72 V - 1.2 A Source / 1.8 A Sink
Gate Drivers (Low-Side)
3 @ 20 V - 1.2 A Source / 1.8 A Sink
Gate Drivers (Open-Drain)
N/A
Microcontroller
150 MHz ARM® Cortex®-M4F
MCU Flash (KB)
128
MCU SRAM (KB)
32
MCU ADC
12-bit 2.5 MSPS SAR
MCU GPIOs
25
MCU PWMs
15
Serial Interfaces
UART/SPI, I2C, CAN
Signal Chain Diff Amps
3
Signal Chain Single Amps
4
Signal Chain ADC Channels
10
Package Type
TQFN, 48-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
9 results found
All (9)= Featured
= Featured
  • Product Data Sheet

    Rev v1.2 – 12/11/2024
    Data Sheet
  • Outdoor Power Equipment Design Guide

    Rev D – 02/18/2026
    Application Note
  • PAC55xx PCB Design and Layout Guidelines

    Rev 1.2 – 06/30/2019
    Application Note
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • Qorvo Motor Control & Drive System Guide

    Rev A – 09/10/2025
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Power & Garden Tools Solutions Guide

    10/2025
    Solutions Guide
  • Device User Guide

    Rev 1.1 – 11/12/2024
    User Guide
  • PAC55xx Family User Guide

    Rev 2.1 – 04/09/2025
    User Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC55723 Evaluation Kit

    Qorvo's PAC55723EVK1 development platform is a complete hardware solution enabling users, not only to evaluate the PAC55723 device, but also develop power applications revolving around this powerful and...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Related Solutions

Pumps & Fans

Pumps & Fans

Lift Gates & Seat Adjustments

Lift Gates & Seat Adjustments

Garden & Power Tools

Garden & Power Tools

Motor Control

Motor Control

Robotics

Robotics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks