/
Products
/
PLL400-2200AY

PLL400-2200AY

2000 - 2400 MHz, 5 V Narrowband Phase Locked Loop

Qorvo offers complete Phase Locked Modules (PLLs) integrating a PLL IC, a VCO, loop filter components, and buffer amplifiers. Qorvo has a broad selection of oscillator topologies, resonator technologies, supply voltages, and substrate materials available, allowing us to provide customers with a PLL solution that meets the specific cost, performance, and size requirements for their applications.

Discontinued
i
End of Life announced March 9, 2017 (17-0039).
Last Time Buy September 25, 2017.
Contact your local sales representative for assistance.
Product Data Sheet01/09/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Phase Noise / Fast Settling Time
  • SPI Bus Compatible
  • Frequency: 2000MHz to 2400MHz
  • Resonator: Aircoil
  • PCB: FR4 and S1170
  • Package Size: 15.24mm x 15.24mm x 3mm (0.6in x 0.6in x 0.118in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
2,400
Step Size (kHz)
1,000
Pout (dBm)
0
Phase Noise @ 100 kHz (dBc/Hz)
-110
Vcc1 (V)
5
Package Type
PLL400
Package Size (mm)
0.6 x 0.6
RoHS
Yes
ECCN
5A991.B

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    01/09/2012
    Data Sheet
  • Application Note AN113: PLL Synthesizer Programming

    Application Note
  • Evaluation Board AN

    Application Note
  • Reflow Profile

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Software

    Controller Software

    Software
  • Tape & Reel Specification

    Reel Profile

    Tape & Reel Specification
  • Tape & Reel Specification

    Tape Profile

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
PLL400-2200AY

PLL400-2200AY

2000 - 2400 MHz, 5 V Narrowband Phase Locked Loop

Qorvo offers complete Phase Locked Modules (PLLs) integrating a PLL IC, a VCO, loop filter components, and buffer amplifiers. Qorvo has a broad selection of oscillator topologies, resonator technologies, supply voltages, and substrate materials available, allowing us to provide customers with a PLL solution that meets the specific cost, performance, and size requirements for their applications.

Discontinued
i
End of Life announced March 9, 2017 (17-0039).
Last Time Buy September 25, 2017.
Contact your local sales representative for assistance.
Product Data Sheet01/09/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Phase Noise / Fast Settling Time
  • SPI Bus Compatible
  • Frequency: 2000MHz to 2400MHz
  • Resonator: Aircoil
  • PCB: FR4 and S1170
  • Package Size: 15.24mm x 15.24mm x 3mm (0.6in x 0.6in x 0.118in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
2,400
Step Size (kHz)
1,000
Pout (dBm)
0
Phase Noise @ 100 kHz (dBc/Hz)
-110
Vcc1 (V)
5
Package Type
PLL400
Package Size (mm)
0.6 x 0.6
RoHS
Yes
ECCN
5A991.B

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    01/09/2012
    Data Sheet
  • Application Note AN113: PLL Synthesizer Programming

    Application Note
  • Evaluation Board AN

    Application Note
  • Reflow Profile

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Software

    Controller Software

    Software
  • Tape & Reel Specification

    Reel Profile

    Tape & Reel Specification
  • Tape & Reel Specification

    Tape Profile

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks