/
Products
/
QM13144

QM13144

4xSPST (Single-Pole-Single-Throw Switch)

Discontinued
i
End of Life announced March 20, 2023 (PCN 22-0046).
Last Time Buy: September 30, 2023
Contact your local sales representative for assistance.
Product Data Sheet Brief
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Very High Voltage Handling
  • Low On-Resistance
  • Very Low Off-Capacitance
  • Very linear performance
  • RFFE interface
  • Very small 1.5 x 1.5 mm module package
  • Very low profile
  • Single VIO supply, no VDD required
  • Suitable for all cellular applications including 5G with broadband performance up to 6 GHz

Parameters

Switch Type
4xSPST
Frequency Min (MHz)
600
Frequency Max (MHz)
6,000
Package Type
Module
Package Size (mm)
1.5 x 1.5 x 0.4

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet Brief

    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
QM13144

QM13144

4xSPST (Single-Pole-Single-Throw Switch)

Discontinued
i
End of Life announced March 20, 2023 (PCN 22-0046).
Last Time Buy: September 30, 2023
Contact your local sales representative for assistance.
Product Data Sheet Brief
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Very High Voltage Handling
  • Low On-Resistance
  • Very Low Off-Capacitance
  • Very linear performance
  • RFFE interface
  • Very small 1.5 x 1.5 mm module package
  • Very low profile
  • Single VIO supply, no VDD required
  • Suitable for all cellular applications including 5G with broadband performance up to 6 GHz

Parameters

Switch Type
4xSPST
Frequency Min (MHz)
600
Frequency Max (MHz)
6,000
Package Type
Module
Package Size (mm)
1.5 x 1.5 x 0.4

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet Brief

    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo