/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QM14070

QM14070

6 - 8.5 GHz UWB Power Amplifier Module

UWB power amplifier module with gain & bypass mode, optimized for UWB Channels 5 & 9 (6.5 GHz & 8 GHz) with AGC control.  
Preview
i
Product Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • UWB Tx increased power (+10 dB) on ch5/ch9 in modulated mode
  • Very good linearity for minimizing harmonics 
  • Low insertion loss in bypass mode (1 dB) 
  • Wide operating voltage range 2.5 to 4.75 V   
  • Very stable gain over Pout (less than 0.5 dBm deviation) 
  • Large bandwidth: 6 GHz to 9 GHz  

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
8,500
Gain (dB)
22
NF (dB)
1.8
OP1dB (dBm)
N/A
OIP3 (dBm)
N/A
Voltage (V)
3.6
Current (mA)
155 (max)
Package Type
LGA Type
Package Size (mm)
1.4 x 1.4 x 0.56
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
  • Hardware Design Guide for DW3000 and QM33100 Series ICs (Application Note APH 301)

    Rev A – 01/2024
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    QM33120W, QM14068, QM14070 Evaluation Kit

    The Qorvo® QM33120WDK2 is an all-in-one, ready-to-use development kit for the low power, low cost QM33110W and QM33120W UWB transceivers. This kit can be used to evaluate the UWB technology in various...

    Evaluation Kit
Results per page
10

Related Solutions

Real Time Location Services

Real Time Location Services

Warehouse & Inventory Management

Warehouse & Inventory Management

Accessories

Accessories

Computers & Gaming Consoles

Computers & Gaming Consoles

In-Cabin Presence Detection

In-Cabin Presence Detection

Robotics

Robotics

UWB Radar Sensing

UWB Radar Sensing

Industrial Transport

Industrial Transport

Mobile Phones & Tablets

Mobile Phones & Tablets

Security

Security

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QM14070

QM14070

6 - 8.5 GHz UWB Power Amplifier Module

UWB power amplifier module with gain & bypass mode, optimized for UWB Channels 5 & 9 (6.5 GHz & 8 GHz) with AGC control.  
Preview
i
Product Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • UWB Tx increased power (+10 dB) on ch5/ch9 in modulated mode
  • Very good linearity for minimizing harmonics 
  • Low insertion loss in bypass mode (1 dB) 
  • Wide operating voltage range 2.5 to 4.75 V   
  • Very stable gain over Pout (less than 0.5 dBm deviation) 
  • Large bandwidth: 6 GHz to 9 GHz  

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
8,500
Gain (dB)
22
NF (dB)
1.8
OP1dB (dBm)
N/A
OIP3 (dBm)
N/A
Voltage (V)
3.6
Current (mA)
155 (max)
Package Type
LGA Type
Package Size (mm)
1.4 x 1.4 x 0.56
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
  • Hardware Design Guide for DW3000 and QM33100 Series ICs (Application Note APH 301)

    Rev A – 01/2024
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    QM33120W, QM14068, QM14070 Evaluation Kit

    The Qorvo® QM33120WDK2 is an all-in-one, ready-to-use development kit for the low power, low cost QM33110W and QM33120W UWB transceivers. This kit can be used to evaluate the UWB technology in various...

    Evaluation Kit
Results per page
10

Related Solutions

Real Time Location Services

Real Time Location Services

Warehouse & Inventory Management

Warehouse & Inventory Management

Accessories

Accessories

Computers & Gaming Consoles

Computers & Gaming Consoles

In-Cabin Presence Detection

In-Cabin Presence Detection

Robotics

Robotics

UWB Radar Sensing

UWB Radar Sensing

Industrial Transport

Industrial Transport

Mobile Phones & Tablets

Mobile Phones & Tablets

Security

Security

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks