/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QM14501

QM14501

1550 - 1610 MHz GPS / GLONASS / BeiDou Low Noise Amplifier with Integrated Output SAW Filter

The QM14501 is a Low Noise Amplifier with an integrated SAW filter at the output. The low noise figure and high gain make the QM14501 ideal for GNSS receivers requiring high sensitivity. This module uses pHEMT process and integrates input matching and low loss, high rejection SAW filter at the output. This results in a simplified and high-performing receiver design. The QM14501 is packaged in a 3.3 mm x 2.1 mm x 1.0 mm package with low external component count required to achieve the best-in-class performance.

Discontinued
i
End of Life announced October 19, 2022 (PCN 22-0138).
Last Time Buy: June 30, 2024
Contact your local sales representative for assistance.
Product Data SheetRev G
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Noise Figure: 0.9 dB
  • Gain: 13.5 dB
  • High IIP3: +8 dBm
  • Current Tunability Via Single Resistor
  • Operating frequencies: 1.55 - 1.61 GHz
  • Small package: 3.3 mm x 2.1 mm x 1.0 mm (nominal)

Typical Applications

  • Cellular and Non-Cellular GNSS receivers (GPS, GLONASS, BeiDou platforms)

Parameters

Frequency Min (MHz)
1,550
Frequency Max (MHz)
1,610
Voltage (V)
3.6
Current (mA)
20
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev G
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QM14501

QM14501

1550 - 1610 MHz GPS / GLONASS / BeiDou Low Noise Amplifier with Integrated Output SAW Filter

The QM14501 is a Low Noise Amplifier with an integrated SAW filter at the output. The low noise figure and high gain make the QM14501 ideal for GNSS receivers requiring high sensitivity. This module uses pHEMT process and integrates input matching and low loss, high rejection SAW filter at the output. This results in a simplified and high-performing receiver design. The QM14501 is packaged in a 3.3 mm x 2.1 mm x 1.0 mm package with low external component count required to achieve the best-in-class performance.

Discontinued
i
End of Life announced October 19, 2022 (PCN 22-0138).
Last Time Buy: June 30, 2024
Contact your local sales representative for assistance.
Product Data SheetRev G
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Noise Figure: 0.9 dB
  • Gain: 13.5 dB
  • High IIP3: +8 dBm
  • Current Tunability Via Single Resistor
  • Operating frequencies: 1.55 - 1.61 GHz
  • Small package: 3.3 mm x 2.1 mm x 1.0 mm (nominal)

Typical Applications

  • Cellular and Non-Cellular GNSS receivers (GPS, GLONASS, BeiDou platforms)

Parameters

Frequency Min (MHz)
1,550
Frequency Max (MHz)
1,610
Voltage (V)
3.6
Current (mA)
20
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev G
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks