/
Products
/
Filters & Duplexers
/
Antennaplexers
/
QM22450

QM22450

2.4 GHz / 5 GHz Wi-Fi Antennaplexer

The QM22450 is part of Qorvo's family of antennaplexers designed to maximize performance and create space in 4G/5G handsets.

The QM22450 leverages Qorvo's patented technology to diplex 2.4 GHz and 5 GHz WLAN and ensure minimal transmit insertion loss while providing LTE/NR coexistance.

The QM22450 uses common module packing techniques to achieve a compact 1.4 mm x 1.1 mm footprint.

Discontinued
i
End of Life announced February 18, 2022 (PCN 22-0032).
Last Time Buy: October 1, 2022
Contact your local sales representative for assistance.
Product Data SheetRev F
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Compact form factor: 1.4 x 1.1 x 0.6 mm
  • Highly selective filters achieving low insertion loss and high attenuation over full bandwidth
  • Single antenna port, diplexing
  • RoHS compliant, Pb-free module package

Typical Applications

  • 2.4 GHz / 5 GHz WLAN

Parameters

Bands
2.4 GHz Wi-Fi, 5 GHz Wi-Fi
Package Type
6 Pin Leadless SMT
Package Size (mm)
1.4 x 1.1 x 0.6
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev F
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Antennaplexers
/
QM22450

QM22450

2.4 GHz / 5 GHz Wi-Fi Antennaplexer

The QM22450 is part of Qorvo's family of antennaplexers designed to maximize performance and create space in 4G/5G handsets.

The QM22450 leverages Qorvo's patented technology to diplex 2.4 GHz and 5 GHz WLAN and ensure minimal transmit insertion loss while providing LTE/NR coexistance.

The QM22450 uses common module packing techniques to achieve a compact 1.4 mm x 1.1 mm footprint.

Discontinued
i
End of Life announced February 18, 2022 (PCN 22-0032).
Last Time Buy: October 1, 2022
Contact your local sales representative for assistance.
Product Data SheetRev F
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Compact form factor: 1.4 x 1.1 x 0.6 mm
  • Highly selective filters achieving low insertion loss and high attenuation over full bandwidth
  • Single antenna port, diplexing
  • RoHS compliant, Pb-free module package

Typical Applications

  • 2.4 GHz / 5 GHz WLAN

Parameters

Bands
2.4 GHz Wi-Fi, 5 GHz Wi-Fi
Package Type
6 Pin Leadless SMT
Package Size (mm)
1.4 x 1.1 x 0.6
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev F
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks