/
Products
/
Filters & Duplexers
/
Antennaplexers
/
QM28005

QM28005

L5 GPS, GNSS, 2.4G WiFi, and 5G WiFi Antennaplexer

The QM28005 is part of Qorvo's family of antennaplexers using patented technology to meet the high performance expectations of insertion loss and rejection for L5 GPS, GNSS and WLAN systems under all operating conditions.

The QM28005 is a compact filter module designed to meet the strict requirements of out of band attenutation while optimizing for insertion loss of L5 GPS, GNSS, 2.4G WLAN and 5G WLAN from 1166.22 MHz - 1186.68 MHz, 1559.05 MHz - 1605.89 MHz, 2403 MHz - 2481 MHz, and 5150 MHz - 7125 MHz respectively.

The QM28005 uses common module packaging techniques to achieve a compact 2.0 mm x 1.6 mm footprint.

Discontinued
i
End of Life announced January 5, 2023 (PCN 23-0003).
Last Time Buy: June 28, 2024
Contact your local sales representative for assistance.
Product Data SheetRev F
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Compact Form-Factor: 2.0 mm x 1.6 mm
  • Highly selective filters achieving low insertion loss and high attenuation over full bandwidth
  • Single antenna port quadplexing
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • L5 GPS
  • GNSS
  • 2.4 GHz WLAN
  • 5 GHz WLAN

Parameters

Bands
L5GPS, GNSS, 2.4GHz WiFi, 5GHz WiFi
Package Type
Leadless SMT
Package Size (mm)
2.0 x 1.6 x 0.6

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev F
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Antennaplexers
/
QM28005

QM28005

L5 GPS, GNSS, 2.4G WiFi, and 5G WiFi Antennaplexer

The QM28005 is part of Qorvo's family of antennaplexers using patented technology to meet the high performance expectations of insertion loss and rejection for L5 GPS, GNSS and WLAN systems under all operating conditions.

The QM28005 is a compact filter module designed to meet the strict requirements of out of band attenutation while optimizing for insertion loss of L5 GPS, GNSS, 2.4G WLAN and 5G WLAN from 1166.22 MHz - 1186.68 MHz, 1559.05 MHz - 1605.89 MHz, 2403 MHz - 2481 MHz, and 5150 MHz - 7125 MHz respectively.

The QM28005 uses common module packaging techniques to achieve a compact 2.0 mm x 1.6 mm footprint.

Discontinued
i
End of Life announced January 5, 2023 (PCN 23-0003).
Last Time Buy: June 28, 2024
Contact your local sales representative for assistance.
Product Data SheetRev F
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Compact Form-Factor: 2.0 mm x 1.6 mm
  • Highly selective filters achieving low insertion loss and high attenuation over full bandwidth
  • Single antenna port quadplexing
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • L5 GPS
  • GNSS
  • 2.4 GHz WLAN
  • 5 GHz WLAN

Parameters

Bands
L5GPS, GNSS, 2.4GHz WiFi, 5GHz WiFi
Package Type
Leadless SMT
Package Size (mm)
2.0 x 1.6 x 0.6

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev F
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks