/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QM42639

QM42639

2.4 GHz Wi-Fi 7 Front End Module

The Qorvo® QM42639 is an integrated Mobile Wi-Fi front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The small form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a broad range of supply voltage (3.0 V < Vcc < 5.0 V). The multiple Wi-Fi and BT TX modes enable optimization of output power, linearity, and power dissipation that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.

Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included. An integrated power coupler enables close loop power control and DPD optimization. The QM42639 integrates a multi-TX state 2.4 GHz Wi-Fi power amplifier (PA) that is also used for HP BT, single pole four throw switch (SP4T) ANT switch, bypassable low noise amplifier (LNA) with multiple RX states, and power coupler into a single device.

Production
i
Data sheet available upon request.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +16.5 dBm MCS13 HE40 -40 dB Dynamic EVM (TXH)
  • POUT = +17.5 dBm MCS11 HE40SU -38 dB Dynamic EVM (TXH)
  • POUT = +19.0 dBm MCS9 VHT20/40 -38 dB Dynamic EVM (TXH)
  • POUT = +20.5 dBm MCS7 HT40 -31dB Dynamic EVM (TXH)
  • Optimized for a broad range of operating voltages for Mobile Applications
  • 29 dB Tx Gain (TXH)
  • 1.8 dB Noise Figure
  • 17 dB Rx Gain (High Gain), 16 dB RX Gain (Low Current) & 1.8 dB Bypass LossMultiple Wi-Fi TX and BT TX states for most efficient operation
  • Integrated Power Coupler

Typical Applications

  • Mobile Phones
  • Tablets
  • Computing
  • VR / AR goggles
  • Wi-Fi Routers

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA, Switch, LNA
Wi-Fi Standards
Wi-Fi 7
Vcc (V)
3.85
11ac Pout (dBm)
N/A
SEM Pout (dBm)
22.5 (high power mode)
Tx Gain (dB)
29 (high power mode)
Rx Gain (dB)
17 (high gain, high current)
NF (dB)
1.8 (high gain, high current)
Package Type
Laminate
Package Size (mm)
2.0 x 2.4
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Related Solutions

Accessories

Accessories

Computers & Gaming Consoles

Computers & Gaming Consoles

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QM42639

QM42639

2.4 GHz Wi-Fi 7 Front End Module

The Qorvo® QM42639 is an integrated Mobile Wi-Fi front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The small form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a broad range of supply voltage (3.0 V < Vcc < 5.0 V). The multiple Wi-Fi and BT TX modes enable optimization of output power, linearity, and power dissipation that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.

Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included. An integrated power coupler enables close loop power control and DPD optimization. The QM42639 integrates a multi-TX state 2.4 GHz Wi-Fi power amplifier (PA) that is also used for HP BT, single pole four throw switch (SP4T) ANT switch, bypassable low noise amplifier (LNA) with multiple RX states, and power coupler into a single device.

Production
i
Data sheet available upon request.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +16.5 dBm MCS13 HE40 -40 dB Dynamic EVM (TXH)
  • POUT = +17.5 dBm MCS11 HE40SU -38 dB Dynamic EVM (TXH)
  • POUT = +19.0 dBm MCS9 VHT20/40 -38 dB Dynamic EVM (TXH)
  • POUT = +20.5 dBm MCS7 HT40 -31dB Dynamic EVM (TXH)
  • Optimized for a broad range of operating voltages for Mobile Applications
  • 29 dB Tx Gain (TXH)
  • 1.8 dB Noise Figure
  • 17 dB Rx Gain (High Gain), 16 dB RX Gain (Low Current) & 1.8 dB Bypass LossMultiple Wi-Fi TX and BT TX states for most efficient operation
  • Integrated Power Coupler

Typical Applications

  • Mobile Phones
  • Tablets
  • Computing
  • VR / AR goggles
  • Wi-Fi Routers

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA, Switch, LNA
Wi-Fi Standards
Wi-Fi 7
Vcc (V)
3.85
11ac Pout (dBm)
N/A
SEM Pout (dBm)
22.5 (high power mode)
Tx Gain (dB)
29 (high power mode)
Rx Gain (dB)
17 (high gain, high current)
NF (dB)
1.8 (high gain, high current)
Package Type
Laminate
Package Size (mm)
2.0 x 2.4
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Related Solutions

Accessories

Accessories

Computers & Gaming Consoles

Computers & Gaming Consoles

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks