/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
QM55003

QM55003

Mid-Band / Low-Band NB-IoT / CAT-M / Transmit Module

QM55003 is a hybrid, multi-band multi-chip RF front-end (RFFE) module supporting for NB-IoT and Cat-M1 application. The module supports LB (663MHz – 915MHz) and MB (1695MHz – 1980MHz) and NTN Operation B24/B255, B107, B23/B256. It has integrated harmonic rejection LPF, antenna switch and auxillary TX/RX path for B11 and B31. QM55003 band select and bias are programmed through a Mobile Industry Processor Interface (MIPI).
Production
i
Product Data SheetRev C
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Universal Multi-Band FEM for C-IoT
  • 3GPP: 4G LTE (REL 16), LTE-M (CAT-M1), NB-IoT (CAT-NB1), HD-FDD, 1RB-6RB
  • Low-Band: 5, 8, 12, 13, 14, 17, 18, 19, 20, 26, 27, 28, 68, 71, 85
  • Mid-Band: 1, 2, 3, 4, 25, 39, 65, 66, 70
  • NTN B24/B255 B23/B256
  • Universal Multi-Band PA with Adaptive Biasing Scheme for Maximum PA Efficiency (LUT)
  • Integrated TX Filtering for Coexistence, Harmonic Rejection, and SEM
  • SP6T Antenna TX/RX Switch (2-Tx; 4-TRx)
  • MIPI RFFE Control Interface
     

Typical Applications

  • CIoT Front Ends
  • Metering
  • Asset Tracking
  • Wearables  
     

Parameters

Standards
4G LTE C-IoT
Bands
Low Band: B5, B8, B12, B13, B14, B17, B18, B19, B20, B26, B27, B28, B71, B85; Mid Band: B1, B2, B3, B4, B25, B39, B66, B70; NTN: B23/B256, B24/B255
Tx Ports (#)
2
Rx Ports (#)
4
Package Type
Laminate
Package Size (mm)
4.0 x 4.0 x 0.64
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Computers & Gaming Consoles

Computers & Gaming Consoles

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
QM55003

QM55003

Mid-Band / Low-Band NB-IoT / CAT-M / Transmit Module

QM55003 is a hybrid, multi-band multi-chip RF front-end (RFFE) module supporting for NB-IoT and Cat-M1 application. The module supports LB (663MHz – 915MHz) and MB (1695MHz – 1980MHz) and NTN Operation B24/B255, B107, B23/B256. It has integrated harmonic rejection LPF, antenna switch and auxillary TX/RX path for B11 and B31. QM55003 band select and bias are programmed through a Mobile Industry Processor Interface (MIPI).
Production
i
Product Data SheetRev C
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Universal Multi-Band FEM for C-IoT
  • 3GPP: 4G LTE (REL 16), LTE-M (CAT-M1), NB-IoT (CAT-NB1), HD-FDD, 1RB-6RB
  • Low-Band: 5, 8, 12, 13, 14, 17, 18, 19, 20, 26, 27, 28, 68, 71, 85
  • Mid-Band: 1, 2, 3, 4, 25, 39, 65, 66, 70
  • NTN B24/B255 B23/B256
  • Universal Multi-Band PA with Adaptive Biasing Scheme for Maximum PA Efficiency (LUT)
  • Integrated TX Filtering for Coexistence, Harmonic Rejection, and SEM
  • SP6T Antenna TX/RX Switch (2-Tx; 4-TRx)
  • MIPI RFFE Control Interface
     

Typical Applications

  • CIoT Front Ends
  • Metering
  • Asset Tracking
  • Wearables  
     

Parameters

Standards
4G LTE C-IoT
Bands
Low Band: B5, B8, B12, B13, B14, B17, B18, B19, B20, B26, B27, B28, B71, B85; Mid Band: B1, B2, B3, B4, B25, B39, B66, B70; NTN: B23/B256, B24/B255
Tx Ports (#)
2
Rx Ports (#)
4
Package Type
Laminate
Package Size (mm)
4.0 x 4.0 x 0.64
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Computers & Gaming Consoles

Computers & Gaming Consoles

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks