/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
QM57518

QM57518

Transmit Module with 2 Antenna Outputs and Sixteen TRX Ports

The QM57518 is a Transmit / Receive Module containing LB and MB 2G Power Amplifiers, 16 Tx / Rx Switch Ports, 2 Antenna Ports and a Bi-directional Coupled Output Port. The amplifiers supports GSM and EDGE Class 12 covering GSM850/GSM900 and DCS1800/PCS1900 bands. The MB 2G portion also supports Band 34 / 39 TD-SCDMA and TDD LTE capability.

The 16 Tx / Rx switch ports provides Low Insertion Loss / High Isolation paths to support 2G GSM/EDGE, 3G UMTS and 4G LTE Bands. The low band section has 7 TRX ports, the mid/high band section has 9 TRX ports. Each switch has a corresponding antenna output (LB and MB/HB).

Discontinued
i
End of Life announced June 29, 2022 (PCN 22-0102).
Last Time Buy: January 10, 2023
Contact your local sales representative for assistance.
Product Data SheetRev D – 02/08/2018
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Two Antenna Ports
  • Seven LB TRX Ports
  • Five MB TRX Ports
  • Four HB TRX Ports
  • 2G PA with Vramp and P_in Control
  • MIPI RFFE Digital Control

Typical Applications

  • Mobile Phones

Parameters

Standards
2G, 4G, 5G
Bands
GSM, 850, 900, DCS, PCS
Tx Ports (#)
13
Package Type
Leadless SMT
Package Size (mm)
5.5 x 5.5 x 0.7

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 02/08/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
QM57518

QM57518

Transmit Module with 2 Antenna Outputs and Sixteen TRX Ports

The QM57518 is a Transmit / Receive Module containing LB and MB 2G Power Amplifiers, 16 Tx / Rx Switch Ports, 2 Antenna Ports and a Bi-directional Coupled Output Port. The amplifiers supports GSM and EDGE Class 12 covering GSM850/GSM900 and DCS1800/PCS1900 bands. The MB 2G portion also supports Band 34 / 39 TD-SCDMA and TDD LTE capability.

The 16 Tx / Rx switch ports provides Low Insertion Loss / High Isolation paths to support 2G GSM/EDGE, 3G UMTS and 4G LTE Bands. The low band section has 7 TRX ports, the mid/high band section has 9 TRX ports. Each switch has a corresponding antenna output (LB and MB/HB).

Discontinued
i
End of Life announced June 29, 2022 (PCN 22-0102).
Last Time Buy: January 10, 2023
Contact your local sales representative for assistance.
Product Data SheetRev D – 02/08/2018
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Two Antenna Ports
  • Seven LB TRX Ports
  • Five MB TRX Ports
  • Four HB TRX Ports
  • 2G PA with Vramp and P_in Control
  • MIPI RFFE Digital Control

Typical Applications

  • Mobile Phones

Parameters

Standards
2G, 4G, 5G
Bands
GSM, 850, 900, DCS, PCS
Tx Ports (#)
13
Package Type
Leadless SMT
Package Size (mm)
5.5 x 5.5 x 0.7

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 02/08/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks