/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA0017

QPA0017

13.75 - 14.5 GHz 25 Watt GaN Power Amplifier

Qorvo's QPA0017 is a high power, packaged Ku-Band  MMIC amplifier fabricated using Qorvo's production 0.15 um GaN-on-SiC process (QGaN15). The QPA0017 targets the 13.75-14.5 GHz Satcom band while providing 12.5-Watts of linear power with third-order intermodulation distortion products of 25 dBc.  Furthermore, the QPA0017 can deliver output powers up to 25-Watts with 30 dB of small-signal gain and 35% power-added efficiency.  The operating frequency can extend to 12.75-15.35 GHz if desired.

To simplify system integration, the QPA0017 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance. Also, there are on-chip blocking capacitors following the DC grounds on the input and output ports.

The QPA0017 is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA0017 is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev B – 01/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
98
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
98
Buy Online

Key Features

  • Frequency Range: 13.75 - 14.5 GHz
  • Extended Frequency Range: 12.75 - 15.35 GHz
  • Linear POUT: 41 dBm
  • POUT (PIN = 13 dBm): 44 dBm
  • PAE (PIN = 13 dBm): 35 %
  • IM3 (POUT_TOTAL = 41 dBm): -25 dBc
  • Small Signal Gain: 30 dB
  • Bias: VD = 24 V, IDQ = 340 mA, VG = -2.3 V typical range
  • Package Dimensions: 7.5 x 6.0 x 2.4 mm

Typical Applications

  • Communications
  • Radar

Parameters

Frequency Min (GHz)
13.75
Frequency Max (GHz)
14.5
Psat (dBm)
N/A
Gain (dB)
(S21) 30
PAE (%)
35
Vd (V)
24
Package Type
QFN
Package Size (mm)
7.5 x 6.0 x 2.4
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (24 V @ 340 mA)

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA0017

QPA0017

13.75 - 14.5 GHz 25 Watt GaN Power Amplifier

Qorvo's QPA0017 is a high power, packaged Ku-Band  MMIC amplifier fabricated using Qorvo's production 0.15 um GaN-on-SiC process (QGaN15). The QPA0017 targets the 13.75-14.5 GHz Satcom band while providing 12.5-Watts of linear power with third-order intermodulation distortion products of 25 dBc.  Furthermore, the QPA0017 can deliver output powers up to 25-Watts with 30 dB of small-signal gain and 35% power-added efficiency.  The operating frequency can extend to 12.75-15.35 GHz if desired.

To simplify system integration, the QPA0017 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance. Also, there are on-chip blocking capacitors following the DC grounds on the input and output ports.

The QPA0017 is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA0017 is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev B – 01/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
98
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
98
Buy Online

Key Features

  • Frequency Range: 13.75 - 14.5 GHz
  • Extended Frequency Range: 12.75 - 15.35 GHz
  • Linear POUT: 41 dBm
  • POUT (PIN = 13 dBm): 44 dBm
  • PAE (PIN = 13 dBm): 35 %
  • IM3 (POUT_TOTAL = 41 dBm): -25 dBc
  • Small Signal Gain: 30 dB
  • Bias: VD = 24 V, IDQ = 340 mA, VG = -2.3 V typical range
  • Package Dimensions: 7.5 x 6.0 x 2.4 mm

Typical Applications

  • Communications
  • Radar

Parameters

Frequency Min (GHz)
13.75
Frequency Max (GHz)
14.5
Psat (dBm)
N/A
Gain (dB)
(S21) 30
PAE (%)
35
Vd (V)
24
Package Type
QFN
Package Size (mm)
7.5 x 6.0 x 2.4
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (24 V @ 340 mA)

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks