/
Products
/
QPA0018

QPA0018

5.2 - 5.9 GHz 200 Watt GaN Power Amplifier

Qorvo’s QPA0018 is a packaged, high-power C-band amplifier fabricated on Qorvo’s production 0.25 um GaN on SiC process (QGaN25HV). Covering 5.2 - 5.9 GHz, the QPA0018 provides 52 dBm of saturated output power and 28 dB of large-signal gain while achieving 58% power-added efficiency.

The QPA0018 is packaged in an 8 mm x 9 mm 60-pin plastic overmolded package. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.

The QPA0018 MMIC has DC blocking capacitors on both RF ports, which are matched to 50 ohms. The QPA0018 is ideal for military radar systems.

Preview
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Frequency Range: 5.2 – 5.9 GHz
  • PSAT: 54 dBm
  • PAE : 52%

Typical Applications

  • Electronic Warfare
  • Radar

Parameters

Frequency Min (GHz)
5.2
Frequency Max (GHz)
5.9
Psat (dBm)
54
PAE (%)
52
Vd (V)
50
Package Type
QFN
Package Size (mm)
8.0 x 9.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
QPA0018

QPA0018

5.2 - 5.9 GHz 200 Watt GaN Power Amplifier

Qorvo’s QPA0018 is a packaged, high-power C-band amplifier fabricated on Qorvo’s production 0.25 um GaN on SiC process (QGaN25HV). Covering 5.2 - 5.9 GHz, the QPA0018 provides 52 dBm of saturated output power and 28 dB of large-signal gain while achieving 58% power-added efficiency.

The QPA0018 is packaged in an 8 mm x 9 mm 60-pin plastic overmolded package. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.

The QPA0018 MMIC has DC blocking capacitors on both RF ports, which are matched to 50 ohms. The QPA0018 is ideal for military radar systems.

Preview
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Frequency Range: 5.2 – 5.9 GHz
  • PSAT: 54 dBm
  • PAE : 52%

Typical Applications

  • Electronic Warfare
  • Radar

Parameters

Frequency Min (GHz)
5.2
Frequency Max (GHz)
5.9
Psat (dBm)
54
PAE (%)
52
Vd (V)
50
Package Type
QFN
Package Size (mm)
8.0 x 9.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks