/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA0023D

QPA0023D

6 - 18 GHz Driver Amplifier

Qorvo's QPA0023D is a high-performance driver amplifier fabricated on Qorvo's production 0.15 um pHEMT process (QPHT15). Covering 6 – 18 GHz, the QPA0023D provides 13.5 dB small signal gain and 30 dBm P1dB with a saturated power of 32 dBm. In addition, the device has low IMD3 level of -40 dBc at Pout = 20 dBm/tone.

QPA0023D is matched to 50 ohms with integrated DC blocking caps on both I/O ports for easy handling and simple system integration. It is an ideal choice for EW and communication systems.

Production
i
Product Data SheetRev C – 01/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
25
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
25
Buy Online

Key Features

  • Frequency Range: 6 - 18 GHz
  • Noise Figure: 5 dB (typical)
  • Small Signal Gain: 13.5 dB (typical)
  • P1dB: 30 dBm (typical)
  • IM3: -40 dBc (typical) (PIN=-2 dBm/tone)
  • Bias: VD = 6 V, IDQ = 400 mA, VG = -0.5 V (typical)
  • Die Dimensions: 2.295 x 2.37 x 0.1 mm

Typical Applications

  • Communications
  • Electronic Warfare
  • Instrumentations

Parameters

Frequency Min (GHz)
6
Frequency Max (GHz)
18
Psat (dBm)
-
Gain (dB)
13.5
PAE (%)
-
Vd (V)
6
Package Type
Die
Package Size (mm)
2.295 x 2.37 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Signal Jammers

Signal Jammers

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA0023D

QPA0023D

6 - 18 GHz Driver Amplifier

Qorvo's QPA0023D is a high-performance driver amplifier fabricated on Qorvo's production 0.15 um pHEMT process (QPHT15). Covering 6 – 18 GHz, the QPA0023D provides 13.5 dB small signal gain and 30 dBm P1dB with a saturated power of 32 dBm. In addition, the device has low IMD3 level of -40 dBc at Pout = 20 dBm/tone.

QPA0023D is matched to 50 ohms with integrated DC blocking caps on both I/O ports for easy handling and simple system integration. It is an ideal choice for EW and communication systems.

Production
i
Product Data SheetRev C – 01/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
25
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
25
Buy Online

Key Features

  • Frequency Range: 6 - 18 GHz
  • Noise Figure: 5 dB (typical)
  • Small Signal Gain: 13.5 dB (typical)
  • P1dB: 30 dBm (typical)
  • IM3: -40 dBc (typical) (PIN=-2 dBm/tone)
  • Bias: VD = 6 V, IDQ = 400 mA, VG = -0.5 V (typical)
  • Die Dimensions: 2.295 x 2.37 x 0.1 mm

Typical Applications

  • Communications
  • Electronic Warfare
  • Instrumentations

Parameters

Frequency Min (GHz)
6
Frequency Max (GHz)
18
Psat (dBm)
-
Gain (dB)
13.5
PAE (%)
-
Vd (V)
6
Package Type
Die
Package Size (mm)
2.295 x 2.37 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Signal Jammers

Signal Jammers

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks