/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPA0163L

QPA0163L

100 - 1300 MHz Cascadable SiGe HBT Amplifier

The QPA0163L is a high performance SiGe HBT MMIC amplifier. An internal temperature compensation circuit allows operation from a supply voltage as low as +2.5V. The QPA0163L has been characterized at VS=+3V for low power and VS=+4 V for medium power applications.

Two DC-blocking capacitors, bypass capacitors and an optional RF choke complete the circuit required for 800 – 1300 MHz operation of this internally matched 50 ohm device.

The QPA0163L is assembled in an industry standard SOT- 363 package that is lead-free and RoHS-compliant.

Not Recommended For New Designs
i
Product Data Sheet12/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 100 to 1300 MHz Operation
  • Internally Matched to 50 ohm 800 MHz to 1300 MHz
  • Single Positive Voltage Supply
  • Low Current Draw: 14 mA at VS=+3 V
  • Input IP3: +11.1 dBm typical at 900 MHz
  • Low Noise Figure: 1.5 dB Typical at 900 MHz
  • Internal Temperature Compensation
  • Lead-free/RoHS-compliant SOT-363 Package

Typical Applications

  • Receivers, GPS, RFID
  • Cellular, Fixed Wireless, Land, Mobile

Parameters

Frequency Min (MHz)
100
Frequency Max (MHz)
1,300
NF (dB)
1.5
Current (mA)
14
Package Type
SOT-363
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    12/2019
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPA0163L

QPA0163L

100 - 1300 MHz Cascadable SiGe HBT Amplifier

The QPA0163L is a high performance SiGe HBT MMIC amplifier. An internal temperature compensation circuit allows operation from a supply voltage as low as +2.5V. The QPA0163L has been characterized at VS=+3V for low power and VS=+4 V for medium power applications.

Two DC-blocking capacitors, bypass capacitors and an optional RF choke complete the circuit required for 800 – 1300 MHz operation of this internally matched 50 ohm device.

The QPA0163L is assembled in an industry standard SOT- 363 package that is lead-free and RoHS-compliant.

Not Recommended For New Designs
i
Product Data Sheet12/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 100 to 1300 MHz Operation
  • Internally Matched to 50 ohm 800 MHz to 1300 MHz
  • Single Positive Voltage Supply
  • Low Current Draw: 14 mA at VS=+3 V
  • Input IP3: +11.1 dBm typical at 900 MHz
  • Low Noise Figure: 1.5 dB Typical at 900 MHz
  • Internal Temperature Compensation
  • Lead-free/RoHS-compliant SOT-363 Package

Typical Applications

  • Receivers, GPS, RFID
  • Cellular, Fixed Wireless, Land, Mobile

Parameters

Frequency Min (MHz)
100
Frequency Max (MHz)
1,300
NF (dB)
1.5
Current (mA)
14
Package Type
SOT-363
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    12/2019
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks