/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1008

QPA1008

2.7 - 3.8 GHz Variable Gain Driver Amplifier

Qorvo's QPA1008 is an S-band two stage variable gain driver amplifier in a 5x5 mm QFN. The QPA1008 operates from 2.7 to 3.8 GHz and provides 31dBm of P1dB output power with 26 dB of large signal gain and greater than 30% PAE.  The QPA1008 includes a 30 dB attenuator at the input, and a simple resistively coupled (~-20 dB coupling) power sampler detector at the output. The amplifier has a fast bias control switch for quick turn on and off operation.

Lead-free and RoHS compliant.  Evaluation Boards are available upon request.

Production
i
End of Life announced October 23, 2019 (PCN 19-0186).
Last Time Buy: May 3, 2020
Contact your local sales representative for assistance.
Product Data SheetRev F – 10/20/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
497
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
497
Buy Online

Key Features

  • Frequency Range: 2.7 - 3.8 GHz
  • Small Signal Gain: 28 dB
  • Input Return Loss: 16 dB
  • Output Return Loss: 15 dB
  • 32dB Attenuation Range
  • P1dB: 31 dBm
  • P1dB Large Signal Gain: 26 dB
  • P1dB PAE: 35 %
  • Bias Switching Speed: 20 nS
  • Bias: VD = 6 V, IDQ = 400 mA
  • Package Dimensions: 5.0 x 5.0 x 0.82 mm

Typical Applications

  • Commercial & Military Radar
  • Communications
  • Test Instrumentation

Parameters

Frequency Min (GHz)
2.7
Frequency Max (GHz)
3.8
Psat (dBm)
N/A
Gain (dB)
28
PAE (%)
35
Vd (V)
6
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 0.82
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev F – 10/20/2023
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 400 mA)

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1008

QPA1008

2.7 - 3.8 GHz Variable Gain Driver Amplifier

Qorvo's QPA1008 is an S-band two stage variable gain driver amplifier in a 5x5 mm QFN. The QPA1008 operates from 2.7 to 3.8 GHz and provides 31dBm of P1dB output power with 26 dB of large signal gain and greater than 30% PAE.  The QPA1008 includes a 30 dB attenuator at the input, and a simple resistively coupled (~-20 dB coupling) power sampler detector at the output. The amplifier has a fast bias control switch for quick turn on and off operation.

Lead-free and RoHS compliant.  Evaluation Boards are available upon request.

Production
i
End of Life announced October 23, 2019 (PCN 19-0186).
Last Time Buy: May 3, 2020
Contact your local sales representative for assistance.
Product Data SheetRev F – 10/20/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
497
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
497
Buy Online

Key Features

  • Frequency Range: 2.7 - 3.8 GHz
  • Small Signal Gain: 28 dB
  • Input Return Loss: 16 dB
  • Output Return Loss: 15 dB
  • 32dB Attenuation Range
  • P1dB: 31 dBm
  • P1dB Large Signal Gain: 26 dB
  • P1dB PAE: 35 %
  • Bias Switching Speed: 20 nS
  • Bias: VD = 6 V, IDQ = 400 mA
  • Package Dimensions: 5.0 x 5.0 x 0.82 mm

Typical Applications

  • Commercial & Military Radar
  • Communications
  • Test Instrumentation

Parameters

Frequency Min (GHz)
2.7
Frequency Max (GHz)
3.8
Psat (dBm)
N/A
Gain (dB)
28
PAE (%)
35
Vd (V)
6
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 0.82
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev F – 10/20/2023
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 400 mA)

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks