/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1009

QPA1009

10.7 - 12.7 GHz 17 Watt Power Amplifier

Qorvo's QPA1009 is a laminate packaged wide band power amplifier MMIC fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 10.7 – 12.7 GHz, the QPA1009 provides greater than 16 Watts (42 dBm) of saturated output power and 16 dB of large-signal gain while achieving 33% power-added efficiency.

The QPA1009 RF ports have DC blocking capacitors and are matched to 50 ohms.  The QPA1009 RF input port is DC coupled to ground for optimum ESD performance.

The QPA1009 is packaged in a 6.0 x 5.0 mm laminate package. The QPA1009 can support a wide range of operating conditions, including CW operation, making it well-suited for both commercial and military systems.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev B – 01/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 10.7 - 12.7 GHz
  • PSAT :43 dBm (PIN = 27 dBm)
  • PAE: 33% (PIN = 27 dBm)
  • Power Gain: 16 dB (PIN = 27 dBm)
  • Small Signal Gain: 21 dB
  • Bias: VD = 20 V, IDQ = 300 mA
  • Package Dimensions: 6.00 x 5.00 x 1.76 mm

Typical Applications

  • Satellite Communications
  • Radar
  • Point to Point Communications

Parameters

Frequency Min (GHz)
10.7
Frequency Max (GHz)
12.7
Psat (dBm)
43
Gain (dB)
16
PAE (%)
33
Vd (V)
20
Package Type
Laminate
Package Size (mm)
6 x 5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Radar

Radar

Backhaul

Backhaul

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1009

QPA1009

10.7 - 12.7 GHz 17 Watt Power Amplifier

Qorvo's QPA1009 is a laminate packaged wide band power amplifier MMIC fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 10.7 – 12.7 GHz, the QPA1009 provides greater than 16 Watts (42 dBm) of saturated output power and 16 dB of large-signal gain while achieving 33% power-added efficiency.

The QPA1009 RF ports have DC blocking capacitors and are matched to 50 ohms.  The QPA1009 RF input port is DC coupled to ground for optimum ESD performance.

The QPA1009 is packaged in a 6.0 x 5.0 mm laminate package. The QPA1009 can support a wide range of operating conditions, including CW operation, making it well-suited for both commercial and military systems.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev B – 01/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 10.7 - 12.7 GHz
  • PSAT :43 dBm (PIN = 27 dBm)
  • PAE: 33% (PIN = 27 dBm)
  • Power Gain: 16 dB (PIN = 27 dBm)
  • Small Signal Gain: 21 dB
  • Bias: VD = 20 V, IDQ = 300 mA
  • Package Dimensions: 6.00 x 5.00 x 1.76 mm

Typical Applications

  • Satellite Communications
  • Radar
  • Point to Point Communications

Parameters

Frequency Min (GHz)
10.7
Frequency Max (GHz)
12.7
Psat (dBm)
43
Gain (dB)
16
PAE (%)
33
Vd (V)
20
Package Type
Laminate
Package Size (mm)
6 x 5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Radar

Radar

Backhaul

Backhaul

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks