/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1314T

QPA1314T

13.75 - 14.5 GHz 55 Watt GaN Power Amplifier

Qorvo's QPA1314T is a high power MMIC amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15), mounted to a high thermal conductivity tab.  Operating between 13.75 and 14.5 GHz, it achieves 55 W saturated output power.  Operating frequency extends to 12.75 – 15.35 GHz.

To simplify system integration, the QPA1314T is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.  Its RF ports are DC coupled to ground for optimum ESD performance.

The QPA1314T is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA1314T is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev A – 05/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
25
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
25
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 13.75 - 14.5 GHz
  • PSAT: 47.5 dBm

Typical Applications

  • Satellite Communications
  • Datalinks

Parameters

Frequency Min (GHz)
13.75
Frequency Max (GHz)
14.5
Psat (dBm)
47.5
Gain (dB)
22.5
PAE (%)
37
Vd (V)
24
Package Type
Die on Tab
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 05/2022
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Satellite Terminals

Satellite Terminals

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1314T

QPA1314T

13.75 - 14.5 GHz 55 Watt GaN Power Amplifier

Qorvo's QPA1314T is a high power MMIC amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15), mounted to a high thermal conductivity tab.  Operating between 13.75 and 14.5 GHz, it achieves 55 W saturated output power.  Operating frequency extends to 12.75 – 15.35 GHz.

To simplify system integration, the QPA1314T is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.  Its RF ports are DC coupled to ground for optimum ESD performance.

The QPA1314T is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA1314T is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev A – 05/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
25
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
25
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 13.75 - 14.5 GHz
  • PSAT: 47.5 dBm

Typical Applications

  • Satellite Communications
  • Datalinks

Parameters

Frequency Min (GHz)
13.75
Frequency Max (GHz)
14.5
Psat (dBm)
47.5
Gain (dB)
22.5
PAE (%)
37
Vd (V)
24
Package Type
Die on Tab
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 05/2022
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Satellite Terminals

Satellite Terminals

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks