/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1315

QPA1315

15.4 - 17.7 GHz 35 Watt GaN Power Amplifier

Qorvo's QPA1315 is a packaged high power MMIC amplifier, Ku-K band, fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15).  QPA1315 is targeted for 15.4 - 17.7 GHz band.  It provides 35 W of saturated output power with 21 dB of large signal gain while achieving 20% power-added efficiency.  

The QPA1315 is packaged in a 10-lead 15 x 15 mm bolt-down with a Cu base for superior thermal management.  To simplify system integration, the QPA1315 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance. Also, there are on-chip blocking capacitors following the DC grounds on the input and output ports.

The QPA1315 is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA1315 is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

 

Production
i
Product Data SheetRev B – 02/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency Range: 15.4 - 17.7 GHz
  • PSAT (PIN = 24 dBm): 45.5 dBm
  • PAE (PIN = 24 dBm): 20%
  • Power Gain (PIN = 24 dBm): 21 dB
  • Small Signal Gain: 25 dB
  • Bias: Pulsed VD = 26 V, IDQ = 640 mA, VG = -2.5 V typical range, PW = 100 uS, DC = 10%
  • Package Dimensions: 15.2 x 15.2 x 3.5 mm
  • Package base is pure Cu offering superior thermal management.

Typical Applications

  • Communications
  • Radar

Parameters

Frequency Min (GHz)
15.4
Frequency Max (GHz)
17.7
Psat (dBm)
45
Gain (dB)
25
PAE (%)
20
Vd (V)
26
Package Type
10 Lead Copper Base
Package Size (mm)
15.2x15.2x3.5
RoHS
Yes
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 02/2024
    Data Sheet
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Board Files

    Evaluation Board Files

    Evaluation Board Files
  • S-Parameters

    S-Parameters (26 V @ 640 mA)

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1315

QPA1315

15.4 - 17.7 GHz 35 Watt GaN Power Amplifier

Qorvo's QPA1315 is a packaged high power MMIC amplifier, Ku-K band, fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15).  QPA1315 is targeted for 15.4 - 17.7 GHz band.  It provides 35 W of saturated output power with 21 dB of large signal gain while achieving 20% power-added efficiency.  

The QPA1315 is packaged in a 10-lead 15 x 15 mm bolt-down with a Cu base for superior thermal management.  To simplify system integration, the QPA1315 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance. Also, there are on-chip blocking capacitors following the DC grounds on the input and output ports.

The QPA1315 is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA1315 is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

 

Production
i
Product Data SheetRev B – 02/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency Range: 15.4 - 17.7 GHz
  • PSAT (PIN = 24 dBm): 45.5 dBm
  • PAE (PIN = 24 dBm): 20%
  • Power Gain (PIN = 24 dBm): 21 dB
  • Small Signal Gain: 25 dB
  • Bias: Pulsed VD = 26 V, IDQ = 640 mA, VG = -2.5 V typical range, PW = 100 uS, DC = 10%
  • Package Dimensions: 15.2 x 15.2 x 3.5 mm
  • Package base is pure Cu offering superior thermal management.

Typical Applications

  • Communications
  • Radar

Parameters

Frequency Min (GHz)
15.4
Frequency Max (GHz)
17.7
Psat (dBm)
45
Gain (dB)
25
PAE (%)
20
Vd (V)
26
Package Type
10 Lead Copper Base
Package Size (mm)
15.2x15.2x3.5
RoHS
Yes
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 02/2024
    Data Sheet
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Board Files

    Evaluation Board Files

    Evaluation Board Files
  • S-Parameters

    S-Parameters (26 V @ 640 mA)

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks