/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1725

QPA1725

17.3 - 21.2 GHz 20 Watt GaN Power Amplifier

Qorvo's QPA1725 is a high power, packaged Ku-Band MMIC amplifier fabricated using Qorvo's production 0.15 um GaN-on-SiC process (QGaN15). The QPA1725 targets the 17.3 – 21.2 GHz Satcom band while providing 10 Watts of linear power with third-order intermodulation distortion products of 20 dBc. Furthermore, the QPA1725 can deliver output powers up to 20 Watts with 33 dB of small-signal gain and 25% power-added efficiency.

The QPA1725 also had an integrated power detector to support system diagnostics and other needs.

To simplify system integration, the QPA1725 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance.

The QPA1725 is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA1725 is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev A – 05/2024
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Frequency Range: 17.3 - 21.2 GHz
  • Linear POUT: 40 dBm
  • POUT (PIN = 20 dBm): 43 dBm
  • PAE (PIN = 20 dBm): 25 %
  • IM3 (POUT/Tone = 37 dBm): -20 dBc
  • Small Signal Gain: 33 dB
  • Integrated Power Detector
  • Bias: VD = 20 V, IDQ = 561 mA, VG = -2.3 V typical range
  • Package Dimensions: 5.50 x 8.50 x 2.44 mm

Typical Applications

  • Radar
  • Communications

Parameters

Frequency Min (GHz)
17.3
Frequency Max (GHz)
21.2
Psat (dBm)
43
Gain (dB)
S21 = 33dB
PAE (%)
25
Vd (V)
20
Package Type
Laminate - AC
Package Size (mm)
5.50 x 8.50 x 2.44
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 05/2024
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (20 V @ 561 mA)

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1725

QPA1725

17.3 - 21.2 GHz 20 Watt GaN Power Amplifier

Qorvo's QPA1725 is a high power, packaged Ku-Band MMIC amplifier fabricated using Qorvo's production 0.15 um GaN-on-SiC process (QGaN15). The QPA1725 targets the 17.3 – 21.2 GHz Satcom band while providing 10 Watts of linear power with third-order intermodulation distortion products of 20 dBc. Furthermore, the QPA1725 can deliver output powers up to 20 Watts with 33 dB of small-signal gain and 25% power-added efficiency.

The QPA1725 also had an integrated power detector to support system diagnostics and other needs.

To simplify system integration, the QPA1725 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance.

The QPA1725 is ideal for supporting communications and radar applications in both commercial and military markets.

The QPA1725 is 100% DC and RF tested to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev A – 05/2024
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Frequency Range: 17.3 - 21.2 GHz
  • Linear POUT: 40 dBm
  • POUT (PIN = 20 dBm): 43 dBm
  • PAE (PIN = 20 dBm): 25 %
  • IM3 (POUT/Tone = 37 dBm): -20 dBc
  • Small Signal Gain: 33 dB
  • Integrated Power Detector
  • Bias: VD = 20 V, IDQ = 561 mA, VG = -2.3 V typical range
  • Package Dimensions: 5.50 x 8.50 x 2.44 mm

Typical Applications

  • Radar
  • Communications

Parameters

Frequency Min (GHz)
17.3
Frequency Max (GHz)
21.2
Psat (dBm)
43
Gain (dB)
S21 = 33dB
PAE (%)
25
Vd (V)
20
Package Type
Laminate - AC
Package Size (mm)
5.50 x 8.50 x 2.44
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 05/2024
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (20 V @ 561 mA)

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks