/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2575

QPA2575

32 - 38 GHz 3 Watt Power Amplifier

Qorvo's QPA2575 is a Ka-band power amplifier fabricated on Qorvo's QPHT15 0.15 um power pHEMT process. The QPA2575 operates from 32 to 38 GHz, providing 3 W of saturated power with 16 % power-added efficiency, and 19 dB small signal gain.

To simplify system integration, the QPA2575 is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.  It is ideally suited to support both commercial and defense related opportunities.

The QPA2575 is 100% DC and RF tested on-wafer to ensure compliance to performance specifications.

Lead-free and RoHS compliant

 

Production
i
Product Data SheetRev B – 08/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
10
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
10
Buy Online

Key Features

  • Frequency Range: 32 - 38 GHz
  • PSAT (PIN = 23 dBm): 35 dBm
  • PAE (PIN = 23 dBm): 16%
  • Small Signal Gain: 19 dB
  • Return Loss: 12 dB
  • Bias: Pulsed VD = +6 V, IDQ = 2.1 A
  • Package Dimensions: 7.0 x 8.0 x 1.465 mm

Typical Applications

  • Radar
  • Satellite Communications

Parameters

Frequency Min (GHz)
32
Frequency Max (GHz)
38
Psat (dBm)
34.77
Gain (dB)
19
PAE (%)
16
Vd (V)
6
Package Type
Laminate
Package Size (mm)
7.0 x 8.0 x 1.465
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 08/2023
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2575

QPA2575

32 - 38 GHz 3 Watt Power Amplifier

Qorvo's QPA2575 is a Ka-band power amplifier fabricated on Qorvo's QPHT15 0.15 um power pHEMT process. The QPA2575 operates from 32 to 38 GHz, providing 3 W of saturated power with 16 % power-added efficiency, and 19 dB small signal gain.

To simplify system integration, the QPA2575 is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.  It is ideally suited to support both commercial and defense related opportunities.

The QPA2575 is 100% DC and RF tested on-wafer to ensure compliance to performance specifications.

Lead-free and RoHS compliant

 

Production
i
Product Data SheetRev B – 08/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
10
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
10
Buy Online

Key Features

  • Frequency Range: 32 - 38 GHz
  • PSAT (PIN = 23 dBm): 35 dBm
  • PAE (PIN = 23 dBm): 16%
  • Small Signal Gain: 19 dB
  • Return Loss: 12 dB
  • Bias: Pulsed VD = +6 V, IDQ = 2.1 A
  • Package Dimensions: 7.0 x 8.0 x 1.465 mm

Typical Applications

  • Radar
  • Satellite Communications

Parameters

Frequency Min (GHz)
32
Frequency Max (GHz)
38
Psat (dBm)
34.77
Gain (dB)
19
PAE (%)
16
Vd (V)
6
Package Type
Laminate
Package Size (mm)
7.0 x 8.0 x 1.465
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 08/2023
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks