/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2597

QPA2597

2 - 6 GHz MMIC Power Amplifier

Qorvo's QPA2597 is a packaged driver amplifier using proven GaN on SiC technology. The QPA2597 operates from 2.0 to 6.0GHz and provides 32 dBm of output with 24 dB of small signal gain and 37 % power-added efficiency.

Using GaN MMIC technology and plastic packaging, the QPA2597 provides a low-cost driver solution that provides the added benefit of operating on the same voltage rail as the corresponding GaN HPA. It can also serve as the output power amplifier in lower power architectures.

The QPA2597 is offered in a 4x4 mm plastic overmold QFN. It is internally matched to 50 ohms and includes integrated DC blocking caps on both RF ports allowing for simple system integration.

Production
i
Product Data SheetRev A – 02/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
261
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
261
Buy Online

Key Features

  • Frequency Range: 2 - 6 GHz
  • Small Signal Gain: 24dB
  • Power: 32 dBm
  • PAE: 37%
  • IMD3: -23 dBc (@  Pout /tone < = 24 dBm, Tone spacing = 10MHz )

Typical Applications

  • Commercial & Miltary Radar
  • Communications
  • Electronic Warfare (EW)

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
6
Psat (dBm)
32
Gain (dB)
24
PAE (%)
37
Vd (V)
25
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 02/2025
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Signal Jammers

Signal Jammers

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2597

QPA2597

2 - 6 GHz MMIC Power Amplifier

Qorvo's QPA2597 is a packaged driver amplifier using proven GaN on SiC technology. The QPA2597 operates from 2.0 to 6.0GHz and provides 32 dBm of output with 24 dB of small signal gain and 37 % power-added efficiency.

Using GaN MMIC technology and plastic packaging, the QPA2597 provides a low-cost driver solution that provides the added benefit of operating on the same voltage rail as the corresponding GaN HPA. It can also serve as the output power amplifier in lower power architectures.

The QPA2597 is offered in a 4x4 mm plastic overmold QFN. It is internally matched to 50 ohms and includes integrated DC blocking caps on both RF ports allowing for simple system integration.

Production
i
Product Data SheetRev A – 02/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
261
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
261
Buy Online

Key Features

  • Frequency Range: 2 - 6 GHz
  • Small Signal Gain: 24dB
  • Power: 32 dBm
  • PAE: 37%
  • IMD3: -23 dBc (@  Pout /tone < = 24 dBm, Tone spacing = 10MHz )

Typical Applications

  • Commercial & Miltary Radar
  • Communications
  • Electronic Warfare (EW)

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
6
Psat (dBm)
32
Gain (dB)
24
PAE (%)
37
Vd (V)
25
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 02/2025
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Signal Jammers

Signal Jammers

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks