/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA3260

QPA3260

45 - 1218 MHz, 23 dB Gain CATV Power Doubler Hybrid

The QPA3260 is for use in 1.218 GHz CATV Nodes and Amplifiers.

High output capabilities
Excellent MER
Adjustable Bias

Discontinued
i
End of Life announced November 24, 2025 (PCN 25-0151).
Last Time Buy: July 5, 2026
Recommended replacement for new designs: QPA3270
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Typical Applications

  • Fiber Deep 1.218 GHz Nodes
  • High output 1.218 GHz Amplifiers
  • FDX amps and nodes

Parameters

Type
Downstream
Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
23
Pout (dBmV)
N/A
CSO (dBc)
N/A
CTB (dBc)
N/A
XMOD (dBc)
N/A
NF (dB)
N/A
Voltage (V)
34
Current (mA)
520
Package Type
SOT-115J
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • How to Increase Downstream Bandwidth and Upstream Capabilities in CATV Amplifiers with Greater Efficiency White Paper

    White Paper
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA3260

QPA3260

45 - 1218 MHz, 23 dB Gain CATV Power Doubler Hybrid

The QPA3260 is for use in 1.218 GHz CATV Nodes and Amplifiers.

High output capabilities
Excellent MER
Adjustable Bias

Discontinued
i
End of Life announced November 24, 2025 (PCN 25-0151).
Last Time Buy: July 5, 2026
Recommended replacement for new designs: QPA3270
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Typical Applications

  • Fiber Deep 1.218 GHz Nodes
  • High output 1.218 GHz Amplifiers
  • FDX amps and nodes

Parameters

Type
Downstream
Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
23
Pout (dBmV)
N/A
CSO (dBc)
N/A
CTB (dBc)
N/A
XMOD (dBc)
N/A
NF (dB)
N/A
Voltage (V)
34
Current (mA)
520
Package Type
SOT-115J
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • How to Increase Downstream Bandwidth and Upstream Capabilities in CATV Amplifiers with Greater Efficiency White Paper

    White Paper
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks