/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA3316

QPA3316

45 - 1794 MHz, 23 dB, 34V, 18W, Gain High Output Power Doubler CATV Hybrid

The QPA3316 is a Hybrid Power Doubler amplifier module,with 23 dB of gain. The part employs GaAs/GaN die and has an operational bandwidth from 45 MHz to 1794 MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability. The DC current can be adjusted externally for optimum distortion vs. power consumption over a range of output levels.

Production
i
Data sheet available upon request.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
45
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
45
Buy Online

Key Features

  • Extremely High Output Capability
  • Excellent Linearity
  • Superior Return Loss Performance
  • Optimal Reliability
  • Unconditionally Stable Under all Terminations
  • External Current Control Pin
     

Typical Applications

  • DOCSIS Optical Nodes
  • CATV Test Equipment

Parameters

Type
Downstream
Frequency Min (MHz)
45
Frequency Max (MHz)
1,794
Gain (dB)
23
Pout (dBmV)
75
CSO (dBc)
N/A
CTB (dBc)
N/A
XMOD (dBc)
N/A
NF (dB)
N/A
Voltage (V)
34
Current (mA)
530
Package Type
SOT115J
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
5A991.B.5.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA3316

QPA3316

45 - 1794 MHz, 23 dB, 34V, 18W, Gain High Output Power Doubler CATV Hybrid

The QPA3316 is a Hybrid Power Doubler amplifier module,with 23 dB of gain. The part employs GaAs/GaN die and has an operational bandwidth from 45 MHz to 1794 MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability. The DC current can be adjusted externally for optimum distortion vs. power consumption over a range of output levels.

Production
i
Data sheet available upon request.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
45
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
45
Buy Online

Key Features

  • Extremely High Output Capability
  • Excellent Linearity
  • Superior Return Loss Performance
  • Optimal Reliability
  • Unconditionally Stable Under all Terminations
  • External Current Control Pin
     

Typical Applications

  • DOCSIS Optical Nodes
  • CATV Test Equipment

Parameters

Type
Downstream
Frequency Min (MHz)
45
Frequency Max (MHz)
1,794
Gain (dB)
23
Pout (dBmV)
75
CSO (dBc)
N/A
CTB (dBc)
N/A
XMOD (dBc)
N/A
NF (dB)
N/A
Voltage (V)
34
Current (mA)
530
Package Type
SOT115J
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
5A991.B.5.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks