/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA3357

QPA3357

45 - 1218 MHz, 28 dB Gain Power Doubler

The QPA3357 is a GaAs pHEMT/MESFET 75-ohm Doubler RF amplifier in a Hybrid Package, featuring over 28 dB of flat gain and low noise. This IC is designed to support DOCSIS 3.1 applications up to 1218 MHz using a single 24 V supply. The QPA3357 offers low noise and low distortion at high efficiency consuming only 10.5 W.

Production
i
Product Data SheetRev B – 10/28/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
6
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
6
Buy Online

Key Features

  • Gain: 28 dB @ 1218 MHz
  • 47 - 1218 MHz BW
  • 57 dBmV/ch virtual 1.2 GHz at 19 dB tilt
  • Low noise: 4.5 dB Noise Figure
  • Excellent Composite Distortion
  • pHEMT / MESFET technology
  • Power Consumption: 24 V, 450 mA (10,8 W)

Typical Applications

  • DOCSIS 3.1
  • Nodes and line amplifiers
  • Head End CMTS Equipment
  • 75-ohm amplifiers

Parameters

Type
Downstream
Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
28
Pout (dBmV)
57
CSO (dBc)
-81
CTB (dBc)
-83
XMOD (dBc)
-70
NF (dB)
4.5
Voltage (V)
24
Current (mA)
450
Package Type
SOT-115J
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A9991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 10/28/2019
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA3357

QPA3357

45 - 1218 MHz, 28 dB Gain Power Doubler

The QPA3357 is a GaAs pHEMT/MESFET 75-ohm Doubler RF amplifier in a Hybrid Package, featuring over 28 dB of flat gain and low noise. This IC is designed to support DOCSIS 3.1 applications up to 1218 MHz using a single 24 V supply. The QPA3357 offers low noise and low distortion at high efficiency consuming only 10.5 W.

Production
i
Product Data SheetRev B – 10/28/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
6
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
6
Buy Online

Key Features

  • Gain: 28 dB @ 1218 MHz
  • 47 - 1218 MHz BW
  • 57 dBmV/ch virtual 1.2 GHz at 19 dB tilt
  • Low noise: 4.5 dB Noise Figure
  • Excellent Composite Distortion
  • pHEMT / MESFET technology
  • Power Consumption: 24 V, 450 mA (10,8 W)

Typical Applications

  • DOCSIS 3.1
  • Nodes and line amplifiers
  • Head End CMTS Equipment
  • 75-ohm amplifiers

Parameters

Type
Downstream
Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
28
Pout (dBmV)
57
CSO (dBc)
-81
CTB (dBc)
-83
XMOD (dBc)
-70
NF (dB)
4.5
Voltage (V)
24
Current (mA)
450
Package Type
SOT-115J
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A9991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 10/28/2019
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks