/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA3390

QPA3390

45 - 1794 MHz, 23 dB Gain, GaAs/GaN Power Doubler Module

The QPA3390 is a Power Doubler amplifier SMD Module. The part employs GaAs pHemt and GaN Hemt die and is operated from 45MHz to 1794MHz. It provides excellent linearity and superior return loss performance with low
noise and optimal reliability. DC current of the device can be externally adjusted for optimum distortion performance versus power consumption over a wide range of output
level. The QPA3390 has the performance of the QPA3314 Hybrid in a Surface Mount Package.
Production
i
Data sheet available upon request under NDA.
Product Data Sheet03/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 23dB Gain
  • 73dBmV TCP
  • Excellet Linearity
  • Extremely Low Distortion
  • Adjustable Current
  • Temperature Sensing Feature

Parameters

Type
PA
Frequency Min (MHz)
45
Frequency Max (MHz)
1,794
Gain (dB)
23
TCP (dBmV)
-
CCN (dB)
-
MER (dB)
-
NF (dB)
< 4
Voltage (V)
24
Current (mA)
480
Package Type
9 Pin MCM
Package Size (mm)
9.0 x 8.0 x 1.32
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
5A991.B.5.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    03/2024
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA3390

QPA3390

45 - 1794 MHz, 23 dB Gain, GaAs/GaN Power Doubler Module

The QPA3390 is a Power Doubler amplifier SMD Module. The part employs GaAs pHemt and GaN Hemt die and is operated from 45MHz to 1794MHz. It provides excellent linearity and superior return loss performance with low
noise and optimal reliability. DC current of the device can be externally adjusted for optimum distortion performance versus power consumption over a wide range of output
level. The QPA3390 has the performance of the QPA3314 Hybrid in a Surface Mount Package.
Production
i
Data sheet available upon request under NDA.
Product Data Sheet03/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 23dB Gain
  • 73dBmV TCP
  • Excellet Linearity
  • Extremely Low Distortion
  • Adjustable Current
  • Temperature Sensing Feature

Parameters

Type
PA
Frequency Min (MHz)
45
Frequency Max (MHz)
1,794
Gain (dB)
23
TCP (dBmV)
-
CCN (dB)
-
MER (dB)
-
NF (dB)
< 4
Voltage (V)
24
Current (mA)
480
Package Type
9 Pin MCM
Package Size (mm)
9.0 x 8.0 x 1.32
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
5A991.B.5.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    03/2024
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks