/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA4605

QPA4605

4.5 - 4.6 GHz, 5 Watt, 48 Volt, GaN Power Amplifier Module (PAM)

The QPA4605 is an integrated 2-stage Power Amplifier Module designed for massive MIMO applications with 5 W RMS at the device output covering frequency range from 4.5 to 4.6 GHz.

The module is 50 Ω input and output and requires minimal external components. The module is also compact and offers a much smaller footprint than traditional discrete component solutions.

The QPA4605 incorporates a driver and Doherty final stage delivering high power added efficiency for the entire module at 5 W average power.

RoHS compliant

Discontinued
i
End of Life announced March 4, 2025 (PCN 25-0024).
Last Time Buy: September 14, 2025
Contact your local sales representative for assistance.
Product Data SheetRev E – 08/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 4500 - 4600 MHz
  • Operating Drain Voltage: +48V
  • 50 Ω input/output
  • Integrated Doherty Final Stage
  • Gain at 5W avg.: 26dB
  • Power Added Effiency at 5W avg.: 40.2%
  • 6x10mm Plastic Surface Mount Package

Typical Applications

  • WCDMA/LTE
  • Macrocell Base Station
  • Microcell Base Station
  • Small Cell
  • Active Antenna
  • 5G Massive MIMO
  • General Purpose Applications

Parameters

Frequency Min (GHz)
4.5
Frequency Max (GHz)
4.6
Psat (dBm)
42.9
Gain (dB)
26
PAE (%)
40.2
Vd (V)
48
Package Size (mm)
6 x 10
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 08/2022
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA4605

QPA4605

4.5 - 4.6 GHz, 5 Watt, 48 Volt, GaN Power Amplifier Module (PAM)

The QPA4605 is an integrated 2-stage Power Amplifier Module designed for massive MIMO applications with 5 W RMS at the device output covering frequency range from 4.5 to 4.6 GHz.

The module is 50 Ω input and output and requires minimal external components. The module is also compact and offers a much smaller footprint than traditional discrete component solutions.

The QPA4605 incorporates a driver and Doherty final stage delivering high power added efficiency for the entire module at 5 W average power.

RoHS compliant

Discontinued
i
End of Life announced March 4, 2025 (PCN 25-0024).
Last Time Buy: September 14, 2025
Contact your local sales representative for assistance.
Product Data SheetRev E – 08/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 4500 - 4600 MHz
  • Operating Drain Voltage: +48V
  • 50 Ω input/output
  • Integrated Doherty Final Stage
  • Gain at 5W avg.: 26dB
  • Power Added Effiency at 5W avg.: 40.2%
  • 6x10mm Plastic Surface Mount Package

Typical Applications

  • WCDMA/LTE
  • Macrocell Base Station
  • Microcell Base Station
  • Small Cell
  • Active Antenna
  • 5G Massive MIMO
  • General Purpose Applications

Parameters

Frequency Min (GHz)
4.5
Frequency Max (GHz)
4.6
Psat (dBm)
42.9
Gain (dB)
26
PAE (%)
40.2
Vd (V)
48
Package Size (mm)
6 x 10
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 08/2022
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks