/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA8801

QPA8801

45 - 1218 MHz, 11 dB CATV Push Pull Amplifier

The QPA8801 is an ultra-linear, QFN GaAs amplifier MMIC. The device features a push-pull cascode design which provides flat gain along with ultra-low distortion, making it ideal for use in CATV distribution systems requiring high output power capability. Users may adjust the bias current with external voltage enabling the QPA8801 to be used in applications such as doublers or for lower power system applications.

Production
i
End of Life announced October 12, 2023 (PCN 23-0139).
Last Time Buy: May 27, 2024
Contact your local sales representative for assistance.
Product Data SheetRev C – 07/15/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
606
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
606
Buy Online

Key Features

  • Gain: 11 dB @ 1218 MHz
  • Adjustable Bias
  • 45 - 1218 MHz BW
  • 49dBmV/ch virtual 1.0 GHz, at 3 dB tilt
  • Noise: 5.5 dB
  • Excellent Composite Distortion
  • pHEMT / MESFET device technologies
  • Compact Size: 40 P 5 x 7 QFN
  • Power Consumption (12 V, 380 mA – 4.56 W)

Parameters

Type
PA
Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
11
TCP (dBmV)
69
CCN (dB)
N/A
MER (dB)
44
NF (dB)
5.5
Voltage (V)
12
Current (mA)
380
Package Type
QFN
Package Size (mm)
5.0 x 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 07/15/2019
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA8801

QPA8801

45 - 1218 MHz, 11 dB CATV Push Pull Amplifier

The QPA8801 is an ultra-linear, QFN GaAs amplifier MMIC. The device features a push-pull cascode design which provides flat gain along with ultra-low distortion, making it ideal for use in CATV distribution systems requiring high output power capability. Users may adjust the bias current with external voltage enabling the QPA8801 to be used in applications such as doublers or for lower power system applications.

Production
i
End of Life announced October 12, 2023 (PCN 23-0139).
Last Time Buy: May 27, 2024
Contact your local sales representative for assistance.
Product Data SheetRev C – 07/15/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
606
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
606
Buy Online

Key Features

  • Gain: 11 dB @ 1218 MHz
  • Adjustable Bias
  • 45 - 1218 MHz BW
  • 49dBmV/ch virtual 1.0 GHz, at 3 dB tilt
  • Noise: 5.5 dB
  • Excellent Composite Distortion
  • pHEMT / MESFET device technologies
  • Compact Size: 40 P 5 x 7 QFN
  • Power Consumption (12 V, 380 mA – 4.56 W)

Parameters

Type
PA
Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
11
TCP (dBmV)
69
CCN (dB)
N/A
MER (dB)
44
NF (dB)
5.5
Voltage (V)
12
Current (mA)
380
Package Type
QFN
Package Size (mm)
5.0 x 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 07/15/2019
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks