/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA8840

QPA8840

50 - 1800 MHz, 22 dB Gain, 12 V, CATV Amplifier

The QPA8840 is a an ultra-linear, 22 dB Gain, GaAs amplifier, intended for mid or output stage amplification in CATV infrastructure applications. The QPA8840 operates off a 12 Volt, 425 mA supply. The device features a pushpull cascode design which provides flat gain along with ultra-low distortion from 50 MHz to 1.8 GHz.

Production
i
Product Data SheetRev D – 06/05/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
96
Buy Online
RFMW
1,640
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
96
Buy Online
RFMW
1,640
Buy Online

Key Features

  • 50 - 1800 MHZ Operation
  • DOCSIS 4.0 ESD
  • 12 V operation
  • 22 dB Gain
  • 12.0 x 12.0 mm package

Typical Applications

  • DOCSIS 4.0 Optical Nodes
  • DOCSIS 4.0 Line Amplifiers
  • RPHY / PMPHY devices
  • Broadband CATV Hybrid Modules

Parameters

Type
Driver
Frequency Min (MHz)
50
Frequency Max (MHz)
1,800
Gain (dB)
22
TCP (dBmV)
68.6
CCN (dB)
N/A
MER (dB)
45
NF (dB)
4.2
Voltage (V)
12
Current (mA)
425
Package Type
12 pin Laminate Module
Package Size (mm)
12.0 x 12.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 06/05/2023
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPA8840

QPA8840

50 - 1800 MHz, 22 dB Gain, 12 V, CATV Amplifier

The QPA8840 is a an ultra-linear, 22 dB Gain, GaAs amplifier, intended for mid or output stage amplification in CATV infrastructure applications. The QPA8840 operates off a 12 Volt, 425 mA supply. The device features a pushpull cascode design which provides flat gain along with ultra-low distortion from 50 MHz to 1.8 GHz.

Production
i
Product Data SheetRev D – 06/05/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
96
Buy Online
RFMW
1,640
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
96
Buy Online
RFMW
1,640
Buy Online

Key Features

  • 50 - 1800 MHZ Operation
  • DOCSIS 4.0 ESD
  • 12 V operation
  • 22 dB Gain
  • 12.0 x 12.0 mm package

Typical Applications

  • DOCSIS 4.0 Optical Nodes
  • DOCSIS 4.0 Line Amplifiers
  • RPHY / PMPHY devices
  • Broadband CATV Hybrid Modules

Parameters

Type
Driver
Frequency Min (MHz)
50
Frequency Max (MHz)
1,800
Gain (dB)
22
TCP (dBmV)
68.6
CCN (dB)
N/A
MER (dB)
45
NF (dB)
4.2
Voltage (V)
12
Current (mA)
425
Package Type
12 pin Laminate Module
Package Size (mm)
12.0 x 12.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 06/05/2023
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks