/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPA9133

QPA9133

3.3 - 5.0 GHz, 100 Ohm Differential Input Gain Block

The QPA9133 is a 100Ω differential input to 50Ω single ended output, wideband gain block. It is well suited as the 5G mMIMO BTS Tx path first gain stage, to directly interface with the DAC of the transceiver, eliminating the need for a discrete balun.

This amplifier delivers exceptional performance with 18 dB of small signal gain and 34 dBm output 3rd order intercept (OIP3). The amplifier has excellent gain flatness of 0.5 dB over any 400 MHz bandwidth and a CMRR of 35dB. The amplifier features a shut-down function through VPD pin control.

The QPA9133 is optimized over 3.3 - 5.0 GHz band and is housed in a compact 2X2 mm SMT package.

Discontinued
i
End of Life announced October 27, 2022 (PCN 22-0147).
Last Time Buy: May 10, 2023
Contact your local sales representative for assistance.
Product Data SheetRev D – 04/22/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 3.3 - 5.0 GHz Operational Frequency
  • 100 Ohm Differential Input
  • 50 Ohm Single Ended Output
  • 18 dB Gain
  • 34 dBm output IP3
  • Small 2.0 x 2.0 mm SMT Package

Typical Applications

  • 5G mMIMO
  • Mobile Infrastructure
  • General Purpose Wireless
  • TDD / FDD System

Parameters

Frequency Min (MHz)
3,300
Frequency Max (MHz)
5,000
Gain (dB)
18
NF (dB)
1.8
OP1dB (dBm)
19
OIP3 (dBm)
34
Voltage (V)
5
Current (mA)
70
Package Type
SMT
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/22/2020
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPA9133

QPA9133

3.3 - 5.0 GHz, 100 Ohm Differential Input Gain Block

The QPA9133 is a 100Ω differential input to 50Ω single ended output, wideband gain block. It is well suited as the 5G mMIMO BTS Tx path first gain stage, to directly interface with the DAC of the transceiver, eliminating the need for a discrete balun.

This amplifier delivers exceptional performance with 18 dB of small signal gain and 34 dBm output 3rd order intercept (OIP3). The amplifier has excellent gain flatness of 0.5 dB over any 400 MHz bandwidth and a CMRR of 35dB. The amplifier features a shut-down function through VPD pin control.

The QPA9133 is optimized over 3.3 - 5.0 GHz band and is housed in a compact 2X2 mm SMT package.

Discontinued
i
End of Life announced October 27, 2022 (PCN 22-0147).
Last Time Buy: May 10, 2023
Contact your local sales representative for assistance.
Product Data SheetRev D – 04/22/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 3.3 - 5.0 GHz Operational Frequency
  • 100 Ohm Differential Input
  • 50 Ohm Single Ended Output
  • 18 dB Gain
  • 34 dBm output IP3
  • Small 2.0 x 2.0 mm SMT Package

Typical Applications

  • 5G mMIMO
  • Mobile Infrastructure
  • General Purpose Wireless
  • TDD / FDD System

Parameters

Frequency Min (MHz)
3,300
Frequency Max (MHz)
5,000
Gain (dB)
18
NF (dB)
1.8
OP1dB (dBm)
19
OIP3 (dBm)
34
Voltage (V)
5
Current (mA)
70
Package Type
SMT
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/22/2020
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks