/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
QPA9226

QPA9226

2500 - 2700 MHz, 0.25 Watt, High Linearity Small Cell Power Amplifier

Qorvo's QPA9226 is a high-linearity three-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature control circuits, suitable for small cell or enterprise Femto cell base station applications.

The QPA9226 provides 34 dB high gain and -47 dBc ACLR at +24 dBm linear power using a 20 MHz LTE signal over the 2.5 – 2.7 GHz frequency range covering 3GPP Bands 7, 38, 41.

The QPA9226 integrates three high performance amplifier stages to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized for specific performance requirements. The QPA9226 is available in a leadfree/ RoHS-compliant 7 x 7 mm surface mount package.

Production
i
Product Data SheetRev E – 09/12/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
219
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
219
Buy Online

Key Features

  • 2.5 – 2.7 GHz Frequency Range
  • Fully integrated, 3-Stage Power Amplifier
  • Internally Matched 50 Ohm Input/Output
  • -47 dBc ACLR at Pavg = +24 dBm
  • 34 dB Gain
  • 14% PAE at +24 dBm
  • 205 mA Quiescent Current
  • On-chip Control Bias and Temp. Comp Circuit

Typical Applications

  • Small Cell / Picocell
  • Bands 7, 38, 41
  • Enterprise Femtocell
  • Customer Premises Equipment (CPE)
  • Data Cards and Terminals
  • Distributed Antenna Systems (DAS)
  • Booster Amps, Repeaters

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
2.7
Pout (W)
24
Gain (dB)
34
OP1dB (dBm)
33.5
PAE (%)
14
Voltage (V)
4.5
Current (mA)
205
Package Type
SMT
Package Size (mm)
7.0 x 7.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev E – 09/12/2019
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Test & Measurement Equipment

Test & Measurement Equipment

Science & Medical Equipment

Science & Medical Equipment

Industrial Transport

Industrial Transport

Networking

Networking

Smart Meters

Smart Meters

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
QPA9226

QPA9226

2500 - 2700 MHz, 0.25 Watt, High Linearity Small Cell Power Amplifier

Qorvo's QPA9226 is a high-linearity three-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature control circuits, suitable for small cell or enterprise Femto cell base station applications.

The QPA9226 provides 34 dB high gain and -47 dBc ACLR at +24 dBm linear power using a 20 MHz LTE signal over the 2.5 – 2.7 GHz frequency range covering 3GPP Bands 7, 38, 41.

The QPA9226 integrates three high performance amplifier stages to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized for specific performance requirements. The QPA9226 is available in a leadfree/ RoHS-compliant 7 x 7 mm surface mount package.

Production
i
Product Data SheetRev E – 09/12/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
219
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
219
Buy Online

Key Features

  • 2.5 – 2.7 GHz Frequency Range
  • Fully integrated, 3-Stage Power Amplifier
  • Internally Matched 50 Ohm Input/Output
  • -47 dBc ACLR at Pavg = +24 dBm
  • 34 dB Gain
  • 14% PAE at +24 dBm
  • 205 mA Quiescent Current
  • On-chip Control Bias and Temp. Comp Circuit

Typical Applications

  • Small Cell / Picocell
  • Bands 7, 38, 41
  • Enterprise Femtocell
  • Customer Premises Equipment (CPE)
  • Data Cards and Terminals
  • Distributed Antenna Systems (DAS)
  • Booster Amps, Repeaters

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
2.7
Pout (W)
24
Gain (dB)
34
OP1dB (dBm)
33.5
PAE (%)
14
Voltage (V)
4.5
Current (mA)
205
Package Type
SMT
Package Size (mm)
7.0 x 7.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev E – 09/12/2019
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Test & Measurement Equipment

Test & Measurement Equipment

Science & Medical Equipment

Science & Medical Equipment

Industrial Transport

Industrial Transport

Networking

Networking

Smart Meters

Smart Meters

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks