/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA9903

QPA9903

1805 - 1880 MHz, 4 Watt High Efficiency Amplifier

The QPA9903 is a high-efficiency, linearizable power amplifier targeting Band 3 small-cell wireless infrastructure systems. Using InGaP/GaAs HBT technology, the product delivers high efficiency of 33.8% at +28dBm average output power while providing excellent DPD linearized ACPR of -50dBc for signal bandwidths of up to 60MHz.

The QPA9903 is housed in a 5x5mm SMT package. It is pin-to-pin compatible to QPA9908 (band 8 high-efficiency small cell PA).

Production
i
Product Data Sheet08/10/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online

Key Features

  • 1805 - 1880 MHz
  • +36 dBm P3dB
  • 33.8% PAE at +28 dB power output
  • Better than -50 dBc ACPR DPD linearized at +28 dBm power output
  • 32 dB gain typical cross the band
  • 1.8 V logic compatible PA ON/OFF control
  • On chip ESD protection
  • 5.0 x 5.0 mm package

Typical Applications

  • 3GPP band 3 small cells
  • mMIMO
  • Repeaters/DAS
  • Mobile infrastructure
  • General purpose wireless

Parameters

Frequency Min (GHz)
1.805
Frequency Max (GHz)
1.88
Psat (dBm)
36
Gain (dB)
32
PAE (%)
33.8
Vd (V)
5
Package Type
SMT
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    08/10/2021
    Data Sheet
  • QPA9903 1.525-1.889GHz

    Rev A
    Application Note
  • QPA9903 1.616-1.626GHz

    Rev A
    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • S-Parameters

    S-Parameters (QPA9903)

    S-Parameters
Results per page
10

Related Solutions

Test & Measurement Equipment

Test & Measurement Equipment

Smart Meters

Smart Meters

Macro Cell Base Stations

Macro Cell Base Stations

Small Cell Base Stations

Small Cell Base Stations

Wireless Access Points

Wireless Access Points

Backhaul

Backhaul

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA9903

QPA9903

1805 - 1880 MHz, 4 Watt High Efficiency Amplifier

The QPA9903 is a high-efficiency, linearizable power amplifier targeting Band 3 small-cell wireless infrastructure systems. Using InGaP/GaAs HBT technology, the product delivers high efficiency of 33.8% at +28dBm average output power while providing excellent DPD linearized ACPR of -50dBc for signal bandwidths of up to 60MHz.

The QPA9903 is housed in a 5x5mm SMT package. It is pin-to-pin compatible to QPA9908 (band 8 high-efficiency small cell PA).

Production
i
Product Data Sheet08/10/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online

Key Features

  • 1805 - 1880 MHz
  • +36 dBm P3dB
  • 33.8% PAE at +28 dB power output
  • Better than -50 dBc ACPR DPD linearized at +28 dBm power output
  • 32 dB gain typical cross the band
  • 1.8 V logic compatible PA ON/OFF control
  • On chip ESD protection
  • 5.0 x 5.0 mm package

Typical Applications

  • 3GPP band 3 small cells
  • mMIMO
  • Repeaters/DAS
  • Mobile infrastructure
  • General purpose wireless

Parameters

Frequency Min (GHz)
1.805
Frequency Max (GHz)
1.88
Psat (dBm)
36
Gain (dB)
32
PAE (%)
33.8
Vd (V)
5
Package Type
SMT
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    08/10/2021
    Data Sheet
  • QPA9903 1.525-1.889GHz

    Rev A
    Application Note
  • QPA9903 1.616-1.626GHz

    Rev A
    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • S-Parameters

    S-Parameters (QPA9903)

    S-Parameters
Results per page
10

Related Solutions

Test & Measurement Equipment

Test & Measurement Equipment

Smart Meters

Smart Meters

Macro Cell Base Stations

Macro Cell Base Stations

Small Cell Base Stations

Small Cell Base Stations

Wireless Access Points

Wireless Access Points

Backhaul

Backhaul

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks