/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA9908

QPA9908

850 - 960 MHz, 4 Watt High Efficiency Amplifier

The QPA9908 is a high-efficiency, fully input and output matched linearizable power amplifier in RoHS compliant surface mount package. This InGaP/GaAs HBT device delivers high performance across wideband frequencies with +35.5 dBm P3 dB while maintaining 36% PAE at 28 dBm average operation power.

The QPA9908 is targeted for use as a power amplifier with DPD linearization technique in wireless infrastructure where high linearity, medium power, and high efficiency are required. The device is an excellent candidate for transceiver line cards in current and next generation multi-carrier 3G/4G/5G base stations.

Production
i
Product Data Sheet08/10/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
58
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
58
Buy Online

Key Features

  • 850 - 960 MHz
  • +35.5 dBm P3 dB
  • 36% PAE at +28 dB power output
  • Better than -48 dBc ACPR DPD linearized at +28 dBm power output
  • 32.6 dB gain typical across the band
  • 1.8 V logic compatible PA ON/OFF control
  • On chip ESD protection
  • 5.0 x 5.0 mm package

Typical Applications

  • 3GPP band 8 small cells
  • mMIMO
  • Repeaters/DAS
  • Mobile infrastructure
  • General purpose wireless

Parameters

Frequency Min (GHz)
0.85
Frequency Max (GHz)
0.96
Psat (dBm)
36.6
Gain (dB)
32.6
PAE (%)
36
Vd (V)
5
Package Type
SMT
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    08/10/2021
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Related Solutions

Backhaul

Backhaul

Science & Medical Equipment

Science & Medical Equipment

Macro Cell Base Stations

Macro Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Smart Meters

Smart Meters

Wireless Access Points

Wireless Access Points

Small Cell Base Stations

Small Cell Base Stations

Test & Measurement Equipment

Test & Measurement Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA9908

QPA9908

850 - 960 MHz, 4 Watt High Efficiency Amplifier

The QPA9908 is a high-efficiency, fully input and output matched linearizable power amplifier in RoHS compliant surface mount package. This InGaP/GaAs HBT device delivers high performance across wideband frequencies with +35.5 dBm P3 dB while maintaining 36% PAE at 28 dBm average operation power.

The QPA9908 is targeted for use as a power amplifier with DPD linearization technique in wireless infrastructure where high linearity, medium power, and high efficiency are required. The device is an excellent candidate for transceiver line cards in current and next generation multi-carrier 3G/4G/5G base stations.

Production
i
Product Data Sheet08/10/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
58
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
58
Buy Online

Key Features

  • 850 - 960 MHz
  • +35.5 dBm P3 dB
  • 36% PAE at +28 dB power output
  • Better than -48 dBc ACPR DPD linearized at +28 dBm power output
  • 32.6 dB gain typical across the band
  • 1.8 V logic compatible PA ON/OFF control
  • On chip ESD protection
  • 5.0 x 5.0 mm package

Typical Applications

  • 3GPP band 8 small cells
  • mMIMO
  • Repeaters/DAS
  • Mobile infrastructure
  • General purpose wireless

Parameters

Frequency Min (GHz)
0.85
Frequency Max (GHz)
0.96
Psat (dBm)
36.6
Gain (dB)
32.6
PAE (%)
36
Vd (V)
5
Package Type
SMT
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    08/10/2021
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Related Solutions

Backhaul

Backhaul

Science & Medical Equipment

Science & Medical Equipment

Macro Cell Base Stations

Macro Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Smart Meters

Smart Meters

Wireless Access Points

Wireless Access Points

Small Cell Base Stations

Small Cell Base Stations

Test & Measurement Equipment

Test & Measurement Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks