/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA9942

QPA9942

3400 - 3600 MHz 4 Watt High-Efficiency Amplifier

The QPA9942 is a high-efficiency, linearizable power amplifier targeting Band 42 small-cell wireless infrastructure systems. Using InGaP/GaAs HBT technology, the product delivers high efficiency of 26% at +28dBm average output power while providing excellent DPD linearized ACPR of -50dBc for wide band 5G signals.  

The QPA9942 is housed in a 5.0 x 5.0 mm SMT package.  It is pin-to-pin compatible to QPA9908, QPA9901 and QPA9903 (high-efficiency small cell PA).

Production
i
Product Data Sheet08/06/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4,770
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4,770
Buy Online
RFMW
0
Buy Online

Key Features

  • 3300 - 3800 MHz
  • 30.5 dB Gain
  • Over 35.2 dBm P3dB
  • 26% PAE at +28 dBm power output
  • -50 dBc ACPR DPD Linearized at +28 dBm Power Output with 5-carrier signal
  • 1.8V Logic Compatible PA ON/OFF Control
  • On Chip ESD Protection
  • 5.0 x 5.0 mm Package

Typical Applications

  • 4G/5G Small-cell BTS
  • 5G mMIMO
  • Repeaters / DAS
  • Mobile Infrastructure
  • General Purpose Wireless

Parameters

Frequency Min (GHz)
3.3
Frequency Max (GHz)
3.8
Psat (dBm)
35.2
Gain (dB)
30.5
PAE (%)
26
Vd (V)
5
Package Type
SMT
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991g

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    08/06/2021
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Science & Medical Equipment

Science & Medical Equipment

Wireless Access Points

Wireless Access Points

Smart Meters

Smart Meters

Test & Measurement Equipment

Test & Measurement Equipment

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA9942

QPA9942

3400 - 3600 MHz 4 Watt High-Efficiency Amplifier

The QPA9942 is a high-efficiency, linearizable power amplifier targeting Band 42 small-cell wireless infrastructure systems. Using InGaP/GaAs HBT technology, the product delivers high efficiency of 26% at +28dBm average output power while providing excellent DPD linearized ACPR of -50dBc for wide band 5G signals.  

The QPA9942 is housed in a 5.0 x 5.0 mm SMT package.  It is pin-to-pin compatible to QPA9908, QPA9901 and QPA9903 (high-efficiency small cell PA).

Production
i
Product Data Sheet08/06/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4,770
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
4,770
Buy Online
RFMW
0
Buy Online

Key Features

  • 3300 - 3800 MHz
  • 30.5 dB Gain
  • Over 35.2 dBm P3dB
  • 26% PAE at +28 dBm power output
  • -50 dBc ACPR DPD Linearized at +28 dBm Power Output with 5-carrier signal
  • 1.8V Logic Compatible PA ON/OFF Control
  • On Chip ESD Protection
  • 5.0 x 5.0 mm Package

Typical Applications

  • 4G/5G Small-cell BTS
  • 5G mMIMO
  • Repeaters / DAS
  • Mobile Infrastructure
  • General Purpose Wireless

Parameters

Frequency Min (GHz)
3.3
Frequency Max (GHz)
3.8
Psat (dBm)
35.2
Gain (dB)
30.5
PAE (%)
26
Vd (V)
5
Package Type
SMT
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991g

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    08/06/2021
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Science & Medical Equipment

Science & Medical Equipment

Wireless Access Points

Wireless Access Points

Smart Meters

Smart Meters

Test & Measurement Equipment

Test & Measurement Equipment

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks