/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPB0066

QPB0066

5 - 500 MHz Digital Controlled Variable Gain Amplifier

The QPB0066 is a digital controlled variable gain amplifier featuring high linearity over the entire gain control range with noise figure less of 4.3 dB in its maximum gain state. The gain is controlled by the dual 6-bit digital step attenuators programmed with a 12-bit Serial Peripheral Interface (SPI). The module is easy to use with a few external DC blocks and RF chokes.

Discontinued
i
End of Life announced September 11, 2023 (PCN 23-0133).
Last Time Buy: May 6, 2024
Contact your local sales representative for assistance.
Product Data SheetRev E – 10/05/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 5 MHz to 500 MHz Operation
  • Dual 6-Bit Digital Step Attenuator
  • SPI Serial Control Programming
  • Max Gain = 44 dB at 100 MHz
  • Gain Control Range = 63 dB (0.5 dB Steps)
  • High OIP3 / P1dB = +38 dBm / 22.6 dBm
  • +5 V Supply for DSA and +8 V Supply for Amplifier with a Drop Resistor
  • Small 28-Pin, 6.0 mm x 6.0 mm MCM
  • Power-up Programming

Typical Applications

  • CATV Return Amp in Nodes and Amplifiers
  • Transceiver IF DVA
  • Cellular, PCS, GSM, UMTS
  • Wireless Data, Satellite Terminals
  • High Linearity Power Control

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
500
Gain (dB)
44
NF (dB)
4.3
Voltage (V)
5
Current (mA)
500
Package Type
MCM
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 10/05/2022
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Other

    Bit Control rev 1.9.7

    06/29/2021
    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPB0066

QPB0066

5 - 500 MHz Digital Controlled Variable Gain Amplifier

The QPB0066 is a digital controlled variable gain amplifier featuring high linearity over the entire gain control range with noise figure less of 4.3 dB in its maximum gain state. The gain is controlled by the dual 6-bit digital step attenuators programmed with a 12-bit Serial Peripheral Interface (SPI). The module is easy to use with a few external DC blocks and RF chokes.

Discontinued
i
End of Life announced September 11, 2023 (PCN 23-0133).
Last Time Buy: May 6, 2024
Contact your local sales representative for assistance.
Product Data SheetRev E – 10/05/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 5 MHz to 500 MHz Operation
  • Dual 6-Bit Digital Step Attenuator
  • SPI Serial Control Programming
  • Max Gain = 44 dB at 100 MHz
  • Gain Control Range = 63 dB (0.5 dB Steps)
  • High OIP3 / P1dB = +38 dBm / 22.6 dBm
  • +5 V Supply for DSA and +8 V Supply for Amplifier with a Drop Resistor
  • Small 28-Pin, 6.0 mm x 6.0 mm MCM
  • Power-up Programming

Typical Applications

  • CATV Return Amp in Nodes and Amplifiers
  • Transceiver IF DVA
  • Cellular, PCS, GSM, UMTS
  • Wireless Data, Satellite Terminals
  • High Linearity Power Control

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
500
Gain (dB)
44
NF (dB)
4.3
Voltage (V)
5
Current (mA)
500
Package Type
MCM
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 10/05/2022
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Other

    Bit Control rev 1.9.7

    06/29/2021
    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks