/
Products
/
Amplifiers
/
High Power SSPAs
/
QPB0206N

QPB0206N

2 - 6 GHz Wideband GaN SSPA

An excellent alternative to traveling wave tube amplifiers, Qorvo's Spatium™ QPB0206N is a solid state, spatial combining amplifier with an operating range of 2–6 GHz. With its maximum performance in output power, gain, power added efficiency, and frequency range, this Spatium is the ideal building block for microwave subsystems with wide-ranging applications.

Qorvo's patented and field-proven Spatium combining technology provides unprecedented Solid-State Power Amplifier (SSPA) performance in a rugged, compact size and weight which reduces total cost of ownership compared to alternative technologies. This product offering combines Qorvo's market leadership in GaN technology and MMIC design along with our high-count combining techniques for a best in class solution to power amplification.

The QPB0206N is equipped with an integrated bias card, which allows for convenience of operation, reducing electrical losses in the bias networks, and weight reduction over using a separate bias card. It provides individualized bias settings for each amplifier blade in the Spatium SSPA as well as drain pulsing up to 1 MHz PRF for superior power savings and noise performance.

Production
i
Product Data SheetRev C – 06/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Solid State Power Amplifier (SSPA)
  • 2-6 GHz bandwidth
  • High RF combining efficiency
  • Solid state reliability
  • Reduced SWaP
  • High RF Power Output
  • Multi-Element Redundancy
  • Instant On (no warm-up)
  • Integrated Bias Card

Typical Applications

  • Frequency Range: 2 - 6 GHz
  • Saturated Output Power: 54.3 dBm (PIN = 36 dBm)
  • Large Signal Gain: 18.3 dB (PIN = 36 dBm)
  • Solid State MMIC Reliability
  • Multi-Element Redundancy
  • Instant On (no warm-up)
  • Integrated Bias Card

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
6
Psat (W)
250 to 320
Power Gain (dB)
18 to 19
Small Signal Gain (dB)
30 to 33
PAE (%)
30 to 37
Voltage (V)
24
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.b.4

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev C – 06/2026
    Data Sheet
  • Spatium™ Operating Instructions

    Rev B – 06/2025
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Qorvo Spatium® SSPA Technology

    07/01/2025
    Brochure
  • Qorvo Powers Electronic Warfare Systems with New Spatium Ultra Broadband Amplifiers

    News Release
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Taking The Fear Out of Spatium

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
High Power SSPAs
/
QPB0206N

QPB0206N

2 - 6 GHz Wideband GaN SSPA

An excellent alternative to traveling wave tube amplifiers, Qorvo's Spatium™ QPB0206N is a solid state, spatial combining amplifier with an operating range of 2–6 GHz. With its maximum performance in output power, gain, power added efficiency, and frequency range, this Spatium is the ideal building block for microwave subsystems with wide-ranging applications.

Qorvo's patented and field-proven Spatium combining technology provides unprecedented Solid-State Power Amplifier (SSPA) performance in a rugged, compact size and weight which reduces total cost of ownership compared to alternative technologies. This product offering combines Qorvo's market leadership in GaN technology and MMIC design along with our high-count combining techniques for a best in class solution to power amplification.

The QPB0206N is equipped with an integrated bias card, which allows for convenience of operation, reducing electrical losses in the bias networks, and weight reduction over using a separate bias card. It provides individualized bias settings for each amplifier blade in the Spatium SSPA as well as drain pulsing up to 1 MHz PRF for superior power savings and noise performance.

Production
i
Product Data SheetRev C – 06/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Solid State Power Amplifier (SSPA)
  • 2-6 GHz bandwidth
  • High RF combining efficiency
  • Solid state reliability
  • Reduced SWaP
  • High RF Power Output
  • Multi-Element Redundancy
  • Instant On (no warm-up)
  • Integrated Bias Card

Typical Applications

  • Frequency Range: 2 - 6 GHz
  • Saturated Output Power: 54.3 dBm (PIN = 36 dBm)
  • Large Signal Gain: 18.3 dB (PIN = 36 dBm)
  • Solid State MMIC Reliability
  • Multi-Element Redundancy
  • Instant On (no warm-up)
  • Integrated Bias Card

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
6
Psat (W)
250 to 320
Power Gain (dB)
18 to 19
Small Signal Gain (dB)
30 to 33
PAE (%)
30 to 37
Voltage (V)
24
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.b.4

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev C – 06/2026
    Data Sheet
  • Spatium™ Operating Instructions

    Rev B – 06/2025
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Qorvo Spatium® SSPA Technology

    07/01/2025
    Brochure
  • Qorvo Powers Electronic Warfare Systems with New Spatium Ultra Broadband Amplifiers

    News Release
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Taking The Fear Out of Spatium

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks