/
Products
/
Amplifiers
/
High Power SSPAs
/
QPB1005

QPB1005

2 - 6 GHz, 450 Watt Spatium GaN High Power Amplifier

The QPB1005 is a high power connectorized SSPA module with bias circuit card suitable for installation into OEM assemblies.  The amplifier requires 28 Volts DC and customer supplied thermal management. The device is an excellent candidate for high power test equipment, communications or jamming applications.

The QPB1005 incorporates Qorvo high efficiency GaN MMICs, spatially combined in a compact structure to achieve robust, high performance power amplification across the 2-6 GHz frequency range.

The included circuit card assembly provides and sequences all required DC voltages from a single customer supplied 28 volt input.  Mute and pulse functionality, as well as a summary fault output are available.  Individual device current monitoring in analog format is also available.

Discontinued
i
End of Life announced March 31, 2021 (PCN 21-0074).
Last Time Buy: October 11, 2021
Recommended replacement for new designs: QPB0218, QPB0220
Contact your local sales representative for assistance.
Product Data SheetRev B – 02/2018
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High RF Power Output
  • 2-6 GHz Bandwidth
  • High RF Combining Efficiency
  • Solid State Reliability
  • Reduced SWaP

Typical Applications

  • Jamming
  • Radar
  • Defense Communications
  • Test & Measurement

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
6
Psat (W)
400
Power Gain (dB)
17
Small Signal Gain (dB)
25
PAE (%)
20
Voltage (V)
28
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.b.4.a.4

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 02/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
High Power SSPAs
/
QPB1005

QPB1005

2 - 6 GHz, 450 Watt Spatium GaN High Power Amplifier

The QPB1005 is a high power connectorized SSPA module with bias circuit card suitable for installation into OEM assemblies.  The amplifier requires 28 Volts DC and customer supplied thermal management. The device is an excellent candidate for high power test equipment, communications or jamming applications.

The QPB1005 incorporates Qorvo high efficiency GaN MMICs, spatially combined in a compact structure to achieve robust, high performance power amplification across the 2-6 GHz frequency range.

The included circuit card assembly provides and sequences all required DC voltages from a single customer supplied 28 volt input.  Mute and pulse functionality, as well as a summary fault output are available.  Individual device current monitoring in analog format is also available.

Discontinued
i
End of Life announced March 31, 2021 (PCN 21-0074).
Last Time Buy: October 11, 2021
Recommended replacement for new designs: QPB0218, QPB0220
Contact your local sales representative for assistance.
Product Data SheetRev B – 02/2018
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High RF Power Output
  • 2-6 GHz Bandwidth
  • High RF Combining Efficiency
  • Solid State Reliability
  • Reduced SWaP

Typical Applications

  • Jamming
  • Radar
  • Defense Communications
  • Test & Measurement

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
6
Psat (W)
400
Power Gain (dB)
17
Small Signal Gain (dB)
25
PAE (%)
20
Voltage (V)
28
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.b.4.a.4

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 02/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks