/
Products
/
Filters & Duplexers
/
RF Filters
/
QPB1036

QPB1036

S-Band Switched Filter Bank Module

The QPB1036 is a S-Band switched filter bank module that integrates two switches on both sides of 6 filters and a bypass. This module is housed in a 6x6 mm package for radar applications. Low insertion loss, coupled with BAW's high out-of-band rejection, make this switched filter bank an ideal choice for S-Band D&A applications.
 
The QPB1036 is part of Qorvo's extensive portfolio of RF BAW and SAW filters and modules.
Production
i
Please contact Qorvo Sales for additional information.
Product Data SheetRev D – 04/03/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
4
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
4
Buy Online

Key Features

  • S-Band: 2900-3500 MHz
  • Six Channels and Bypass
  • Low Loss
  • No External matching required
  • Single input, Single Output Operation
  • Size: 6.00 x 6.00 x 0.78 mm
  • Surface Mount Device
  • RoHS Compliant, Pb-Free
     

Parameters

Technology
BAW
Type
D&A
Bands
S-Band
Frequency (MHz)
2,900 to 3,500
Bandwidth (MHz)
100
Insertion Loss (dB)
3.6
I/O Configuration
SI/SO
Package Type
SMT
Package Size (mm)
6.00 x 6.00 x .78
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/03/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPB1036)

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
QPB1036

QPB1036

S-Band Switched Filter Bank Module

The QPB1036 is a S-Band switched filter bank module that integrates two switches on both sides of 6 filters and a bypass. This module is housed in a 6x6 mm package for radar applications. Low insertion loss, coupled with BAW's high out-of-band rejection, make this switched filter bank an ideal choice for S-Band D&A applications.
 
The QPB1036 is part of Qorvo's extensive portfolio of RF BAW and SAW filters and modules.
Production
i
Please contact Qorvo Sales for additional information.
Product Data SheetRev D – 04/03/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
4
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
4
Buy Online

Key Features

  • S-Band: 2900-3500 MHz
  • Six Channels and Bypass
  • Low Loss
  • No External matching required
  • Single input, Single Output Operation
  • Size: 6.00 x 6.00 x 0.78 mm
  • Surface Mount Device
  • RoHS Compliant, Pb-Free
     

Parameters

Technology
BAW
Type
D&A
Bands
S-Band
Frequency (MHz)
2,900 to 3,500
Bandwidth (MHz)
100
Insertion Loss (dB)
3.6
I/O Configuration
SI/SO
Package Type
SMT
Package Size (mm)
6.00 x 6.00 x .78
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/03/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPB1036)

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks