/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPB7464

QPB7464

50 - 1218 MHz, 75 Ohm pHEMT Dual RF CATV Amplifier

The QPB7464 is a 75 Ohm fully integrated dual-die differential RF Amplifier covering medium power applications in the CATV band. It is fabricated using 6 inch GaAs pHEMT technology to optimize performance and cost.

Discontinued
i
End of Life (EOL) announced for this product July 13, 2021 PCN 21-0144.
Last Time Buy is January 23, 2022.
Contact your local sales representative for assistance.
Product Data SheetRev E – 03/24/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 50 - 1218 MHz Bandwidth
  • 75 Ohm Impedance
  • pHEMT Device Technology
  • Meets DOCSIS 3.1 Output Requirements
  • +5 V Supply Voltage
  • 240 mA Current Consumption
  • SOIC-8 Package
  • +40 dBm OIP3
  • 12 dB Gain

Typical Applications

  • Replacement for +5V SOIC-8 Amplifiers
  • Edge QAM Output Stage
  • MDU Output
  • Satellite Frequency Distribution
  • V-ONU Receiver Output Stage

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,218
Gain (dB)
12
NF (dB)
4
Voltage (V)
5
Current (mA)
240
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 03/24/2020
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPB7464

QPB7464

50 - 1218 MHz, 75 Ohm pHEMT Dual RF CATV Amplifier

The QPB7464 is a 75 Ohm fully integrated dual-die differential RF Amplifier covering medium power applications in the CATV band. It is fabricated using 6 inch GaAs pHEMT technology to optimize performance and cost.

Discontinued
i
End of Life (EOL) announced for this product July 13, 2021 PCN 21-0144.
Last Time Buy is January 23, 2022.
Contact your local sales representative for assistance.
Product Data SheetRev E – 03/24/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 50 - 1218 MHz Bandwidth
  • 75 Ohm Impedance
  • pHEMT Device Technology
  • Meets DOCSIS 3.1 Output Requirements
  • +5 V Supply Voltage
  • 240 mA Current Consumption
  • SOIC-8 Package
  • +40 dBm OIP3
  • 12 dB Gain

Typical Applications

  • Replacement for +5V SOIC-8 Amplifiers
  • Edge QAM Output Stage
  • MDU Output
  • Satellite Frequency Distribution
  • V-ONU Receiver Output Stage

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,218
Gain (dB)
12
NF (dB)
4
Voltage (V)
5
Current (mA)
240
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 03/24/2020
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks