/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPB8808

QPB8808

50 - 1218 MHz, 20 dB GaAs Power Doubler Amplifier

Qorvo's QPB8808 is an ultra-linear, QFN GaAs amplifier MMIC intended for output stage amplification in CATV infrastructure applications.

The device features a push-pull cascode design which provides flat gain along with ultra-low distortion, making it ideal for use in CATV distribution systems requiring high output power capability.

The QPB8808 draws approximately 525 mA from a single +12 V supply providing ~20 dB gain with excellent linearity. Users may adjust the bias current with external voltage enabling the QPB8808 to be used in applications such as doublers or for lower power system applications.

The QPB8808 is packaged in an industry standard 40 pin 5 x 7 mm QFN package with exposed paddle (EP) beneath the device for thermal and electrical grounding.

Not Recommended For New Designs
i
Product Data SheetRev F – 09/23/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2,105
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2,105
Buy Online
RFMW
0
Buy Online

Key Features

  • 50 – 1218 MHz Bandwidth
  • Excellent High Output Linearity at Reduced Supply Voltages
  • Ultra-Low CSO / CTB / XMOD
  • Low Noise
  • Excellent Input/Output Return Loss
  • High Gain, 20.6 dB typ. at 1218 MHz
  • Settable bias current
  • Compact 5 X 7 mm QFN Package
  • +12 V Supply Voltage
  • 525 mA Operating Current

Typical Applications

  • HFC Nodes
  • CATV Line Amplifiers
  • Head End Equipment
  • 50 – 1218 MHz 75 ohm Amplifier

Parameters

Type
PA
Frequency Min (MHz)
50
Frequency Max (MHz)
1,218
Gain (dB)
20.6
TCP (dBmV)
52
CCN (dB)
N/A
MER (dB)
42
Voltage (V)
12
Current (mA)
525
Package Type
QFN
Package Size (mm)
5.0 X 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev F – 09/23/2025
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
  • Qorvo Opal GaAs/GaN Amplifiers

    04/07/2016
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPB8808

QPB8808

50 - 1218 MHz, 20 dB GaAs Power Doubler Amplifier

Qorvo's QPB8808 is an ultra-linear, QFN GaAs amplifier MMIC intended for output stage amplification in CATV infrastructure applications.

The device features a push-pull cascode design which provides flat gain along with ultra-low distortion, making it ideal for use in CATV distribution systems requiring high output power capability.

The QPB8808 draws approximately 525 mA from a single +12 V supply providing ~20 dB gain with excellent linearity. Users may adjust the bias current with external voltage enabling the QPB8808 to be used in applications such as doublers or for lower power system applications.

The QPB8808 is packaged in an industry standard 40 pin 5 x 7 mm QFN package with exposed paddle (EP) beneath the device for thermal and electrical grounding.

Not Recommended For New Designs
i
Product Data SheetRev F – 09/23/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2,105
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2,105
Buy Online
RFMW
0
Buy Online

Key Features

  • 50 – 1218 MHz Bandwidth
  • Excellent High Output Linearity at Reduced Supply Voltages
  • Ultra-Low CSO / CTB / XMOD
  • Low Noise
  • Excellent Input/Output Return Loss
  • High Gain, 20.6 dB typ. at 1218 MHz
  • Settable bias current
  • Compact 5 X 7 mm QFN Package
  • +12 V Supply Voltage
  • 525 mA Operating Current

Typical Applications

  • HFC Nodes
  • CATV Line Amplifiers
  • Head End Equipment
  • 50 – 1218 MHz 75 ohm Amplifier

Parameters

Type
PA
Frequency Min (MHz)
50
Frequency Max (MHz)
1,218
Gain (dB)
20.6
TCP (dBmV)
52
CCN (dB)
N/A
MER (dB)
42
Voltage (V)
12
Current (mA)
525
Package Type
QFN
Package Size (mm)
5.0 X 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev F – 09/23/2025
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
  • Qorvo Opal GaAs/GaN Amplifiers

    04/07/2016
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks